Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 | |
Supply | ||
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | 19 ... 30 V bus powered via Termination Board 19 ... 30 V loop powered via input , reverse polarity protected |
|
Input current | 75 mA at 24 V, 270 Ω load | |
Power dissipation | 1.3 W at 24 V, 270 Ω load | |
Input | ||
Connection side | control side | |
Connection | SL1: 7a(-), 9a(-); 8a(+), 10a(+) | |
Test pulse length | max. 2 ms from DO card | |
Signal level | loop powered 1-signal: 19 ... 30 V DC 0-signal: 0 ... 5 V DC bus powered 1-signal: 15 ... 30 V DC (current limited to 5 mA) 0-signal: 0 ... 5 V DC |
|
Rated current | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 36 mA (minimum load current DO card) |
|
Inrush current | < 200 mA , 10 ms loop powered | |
Output | ||
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-) | |
Internal resistor | approx. 240 Ω | |
Current | typ. 45 mA | |
Voltage | ≥ 12 V | |
Current limit | 50 mA | |
Open loop voltage | typ. 24.6 V | |
Load | nominal 0.05 ... 18 kΩ | |
Switching frequency | max. 10 Hz | |
Energized/De-energized delay | 20 ms / 5 ms | |
Line fault detection | ||
Short-circuit | < 25 Ω | |
Open-circuit | > 50 kΩ | |
Test current | < 500 µA | |
Fault indication output | ||
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) | |
Galvanic isolation | ||
Output/other circuits | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2012 , EN 61326-3-2:2008 For further information see system description. |
|
Degree of protection | IEC 60529:2013 | |
Protection against electrical shock | EN 61010-1:2010 | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) Observe the temperature range limited by derating, see section derating. |
|
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 150 g | |
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) | |
Height | 106 mm | |
Width | 12.5 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 1 and 4 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | EXA 17 ATEX 0040 X | |
Marking | II 3(1)G Ex nC ec [ia Ga] IIC T4 Gc II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Output | Ex ia | |
Voltage | 26 V | |
Current | 110 mA | |
Power | 715 mW | |
Supply | ||
Maximum safe voltage | 60 V (Attention! The rated voltage can be lower.) | |
Input | ||
Maximum safe voltage | 60 V (Attention! The rated voltage can be lower.) | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | FM 17 US 0111 X , FM 17 CA 0057 X | |
Control drawing | 116-0442 | |
UL approval | E106378 | |
Control drawing | 116-0447 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx EXA 17.0009X | |
IECEx marking | Ex nC ec [ia Ga] IIC T4 Gc [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
This isolated barrier is used for intrinsic safety applications.
It supplies power to solenoids, LEDs and audible alarms located in a hazardous area.
The device is controlled with a loop powered signal or a bus powered logic signal.
The device is immune to the test pulses of various control systems.
The device simulates a minimum load at the input. The minimum load can be activated and de-activated.
The line fault transparency function can display a line fault in the field by a change in impedance at the switching input of the solenoid driver.
The line fault transparency function is only available, if the device is supplied via the termination board.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Functional Safety Manual | ENG | 1959 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2770 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada FM | FM 17 CA 0057X | ALL | 328 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/6095 (P579046) | ALL | 106 KB | |
Korea KOSHA | 18-AV4BO-0217X | ALL | 518 KB | |
USA FM | FM 17 US 0111X | ALL | 330 KB | |
Worldwide EXA IECEx Certificate of Conformity | IECEx EXA 17.0009X | ALL | LINK | --- |