Serviceline Industrial Sensors
Serviceline Explosion Protection

Temperature Converter HiD2072

HiD2072
  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • 2-, 3-, and 4-wire RTDs or potentiometer
  • Linearized output 4 mA ... 20 mA
  • Sensor breakage detection
  • Simple span and zero selection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiD2072

General specifications
Signal typeAnalog input
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V DC bus powered via Termination Board
Rated current30 mA at 24 V, 20 mA output (per channel)
Power dissipation0.6 W at 24 V (per channel)
Input
Connection sidefield side
ConnectionSL2: 7a(+), 5a(-), 5b(+), 7b(-); 3a(+), 1a(-), 1b(+), 3b(-)
RTD2-, 3- or 4-wire Pt100 acc. to DIN 43760
Measuring currentmax. 0.4 mA
Measurement range-200 ... 850 °C (-328 ... 1562 °F)
Span limits40 ... 850 °C (104 ... 1562 °F)
Zero suppression± 500 % of span
Potentiometer3-wire
Measurement range100 ... 300 Ω or 0.3 ... 100 kΩ with external shunt
Line fault detectionsensor burnout, upscale or downscale (selectable) (not on potentiometer and 4-wire RTD)
Output
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Load0 ... 650 Ω
Output signal4 ... 20 mA or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt)
Output signal is linear with temperature for Pt100.
Ripple10 mVrms (at load 250 Ω)
Transfer characteristics
Accuracy< ± 0.1 % of full-scale value (current output)
Influence of temperature< ± 0.01 %/K on zero and span
Influence of load< ± 0.1 % of full-scale value from 0 ... 650 Ω
Rise time/fall timetyp. 150 ms
Linearity< ± 0.1 % of full-scale value (terminal based °C or °F input to mA out for Pt100)
Indicators/settings
Display elementsLED
Control elementsDIP-switch
potentiometer
Configurationvia DIP switches
via potentiometer
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Mountingon Termination Board
Data for application in connection with hazardous areas
EU-Type Examination CertificateCESI 02 ATEX 086
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
CertificatePF 11 CERT 2109 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc [device in zone 2]
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
CSA approval
Control drawing366-005CS-12B (cCSAus)
IECEx approvalIECEx TUN 04.0012
Approved for[Ex ia] IIC

Documents: HiD2072

ManualsLanguageFile TypeFile Size
Manual H-System Isolated Barriers and Termination BoardsENGPDF5551 KB
Handbuch Trennbarrieren und Termination Boards H-SystemGERPDF5543 KB
Instruction manuals
ИнструкцииBULPDF63 KB
Návod k poużitíCZEPDF59 KB
Instruktions manualDANPDF57 KB
Instruction manualENGPDF49 KB
KasutusjuhendESTPDF54 KB
KäyttöohjeFINPDF55 KB
Manuel d'instructionsFRAPDF69 KB
BetriebsanleitungGERPDF51 KB
Οδηγίες χρήσηςGREPDF67 KB
HandleidingHOLPDF68 KB
Instruction manual / BetriebsanleitungHRVPDF67 KB
Használati útmutatóHUNPDF68 KB
Manuale di istruzioniITAPDF67 KB
Lietošanas pamācībaLAVPDF67 KB
Instrukciju vadovasLITPDF66 KB
Instrukcja obsługiPOLPDF70 KB
Manual de instruçõesPORPDF69 KB
Manual de utilizareRONPDF68 KB
Návod na poużitieSLKPDF128 KB
Manual de instruccionesSPAPDF68 KB
ManualSWEPDF65 KB
Short instructions, safety information
Operating instructions HiD207*ENGPDF187 KB
Betriebsanleitung HiD207*GERPDF189 KB

Approvals+Certificates: HiD2072

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0779APDF123 KB
Certificates
Belarus Pattern ApprovalNr. 11708PDF8943 KB
Brasil TUV Rheinland BrazilTÜV 14.0350PDF675 KB
Canada, USA CSACoC 70001345PDF136 KB
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe CESI ATEX Category (1) D ATEX Category (1) GCESI 02 ATEX 086PDF3887 KB
Europe Pepperl+Fuchs ATEX Category 3 GPF 11 CERT 2109 XPDF446 KB
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
Russia VNIIMS Pattern ApprovalOC.C.34.004.A No.57574/2PDF7171 KB
TUV Nord IECEx Certificate of ConformityIECEx TUN 04.0012LINK---
Control drawings
Control Drawing CSA / Control Drawing CSA   PDF98 KB

Function: HiD2072

This isolated barrier is used for intrinsic safety applications. It is a temperature converter that accepts inputs from resistance temperature detectors (RTD) or potentiometers from a hazardous area and converts them to an isolated analog current signal in the safe area.

Input type, range, and error handling parameters are configurable by DIP switches and potentiometers.

The outputs are isolated from the inputs and are referenced to the power supply common.

This module mounts on a HiD Termination Board.