Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input/analog output | |
Supply | ||
Connection | via input terminals | |
Rated voltage | 6 ... 30 V DC loop powered , reverse polarity protected | |
Power dissipation | 0.7 W at 40 mA , 24 V | |
Control circuit | ||
Connection | SL1: 8a(+), 7a(-) | |
Current consumption | < 0.6 mA at 24 V and open circuit | |
Current | 1.5 ... 50 mA , loop powered | |
Signal level | voltage drop 9.6 V at 20 mA and 500 Ω load (4 V at 4 mA) | |
Field circuit | ||
Connection | SL2: 5a(+), 5b(-) | |
Characteristics | for fire and smoke detectors Uout = (Uin - 1.6) - (0.4 x Iout) 6 V < Uin < 25 V Uout = (25 - 1.6) - (0.4 x Iout) 25 V < Uin < 30 V |
|
Load | 0 ... 750 Ω for I/P applications | |
Signal | 1.5 ... 50 mA for fire and smoke detectors 4 ... 20 mA on a load of max. 750 Ω for I/P applications |
|
Ripple | max. 150 µA peak to peak for I/P applications | |
Response time | 50 ms , 10 ... 90 % step change for I/P applications | |
Transfer characteristics | ||
Accuracy | < ± 0.1 % of full-scale value (range 4 ... 20 mA) | |
Influence of temperature | < ± 0.01 %/K | |
Repeat accuracy | < ± 300 µA, 6 V < Uin < 25 V/1.5 mA < Iout < 50 mA | |
Influence of load | < ± 0.3 % of full-scale value from 0 ... 750 Ω | |
Linearity | < ± 0.1 % of full-scale value (range 4 ... 20 mA) | |
Indicators/settings | ||
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) | |
Height | 106 mm | |
Width | 18 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 1 and 3 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 02 ATEX 086 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC | |
Output | Ex ia, Ex iaD | |
Voltage | 26 V | |
Current | 93 mA | |
Power | 605 mW | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Certificate | PF 11 CERT 2109 X | |
Marking | II 3G Ex nA IIC T4 Gc [device in zone 2] | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2009, EN 60079-11:2007, EN60079-15:2005 , EN 60079-26:2007 , EN 61241-11:2006 | |
International approvals | ||
CSA approval | ||
Control drawing | 366-005CS-12B (cCSAus) | |
IECEx approval | IECEx TUN 04.0012 | |
Approved for | [Ex ia] IIC | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
It is loop-powered and is primarily intended to interface with fire and smoke detectors or with similar switched resistor systems requiring a wide output current range (1.5 mA ... 50 mA) to operate correctly.
It is also used to drive a current to I/ P converter.
Reverse polarity protection prevents damage to the isolator caused by faulty wiring.
This module mounts on a HiD Termination Board.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 168 KB | |
Manual | ENG | 408 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
CAE | |||
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA) | ALL | ZIP | 3536 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe CESI ATEX Category (1) D ATEX Category (1) G | CESI 02 ATEX 086 | ALL | 3887 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G | PF 11 CERT 2109 X | ALL | 446 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0012 | ALL | LINK | --- |
Worldwide Pepperl+Fuchs Functional Safety Assessment | FS-0093PF-20 | ALL | 403 KB | |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 98 KB |