Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V DC loop powered 20.4 ... 30 V DC bus powered via Termination Board |
|
Rated current | loop powered 27 mA at 24 V (per channel) bus powered 30 mA at 24 V (per channel) |
|
Power dissipation | loop powered 0.6 W at 24 V (per channel) bus powered 0.9 W at 24 V (per channel) |
|
Input | ||
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-), 8b(+), 7b(-); 10a(+), 9a(-), 9b(+), 10b(-) | |
Control input | external switch (voltage free contact or open collector) or logic level signal | |
Input resistance | 2.5 kΩ | |
Operating mode | relay energized with cntact closed, transistor on or logic level > 4 V relay de-energized with contact open, transistor off or logic level < 2 V |
|
Output | ||
Connection side | field side | |
Connection | SL2: 5a, 5b, 7a; 1a, 1b, 3b | |
Contact loading | 50 V DC / 1 A | |
Transfer characteristics | ||
Switching frequency | 10 Hz | |
Galvanic isolation | ||
Input/power supply | functional insulation acc. to EN 50178, rated insulation voltage 50 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Factory setting | bus power with contact control | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) | |
Height | 106 mm | |
Width | 18 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 1, 2, 3 and 4 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 02 ATEX 086 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC | |
Input | Ex ia, Ex iaD | |
Voltage | 30 V | |
Current | 1 A | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Certificate | PF 11 CERT 2109 X | |
Marking | II 3G Ex nA nC IIC T4 Gc | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Output/power supply | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Output/Output | safe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
IECEx approval | IECEx TUN 04.0012 | |
Approved for | [Ex ia] IIC | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121543 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 168 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
CAE | |||
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA) | ALL | ZIP | 3536 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe CESI ATEX Category (1) D ATEX Category (1) G | CESI 02 ATEX 086 | ALL | 3887 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G | PF 11 CERT 2109 X | ALL | 446 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0012 | ALL | LINK | --- |