Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Long range light grid for detecting people and objects |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 4000 mm | |
Threshold detection range | 5600 mm | |
Light source | IRED | |
Light type | 940 nm infrared | |
Field height | 1605 mm | |
Beam crossover | automatically 3X/5X (depending on distance between transmitter/receiver) | |
Beam blanking | Defective beams are faded out after 60 s. Deactivation of the light grid upon failure of 2 adjacent beams or more than 50 % of all beams | |
Beam spacing | lower range: 40 mm upper range: 88 mm |
|
Number of beams | 20 ... 94 (dynamic) | |
Opening angle | Emitter: > 20 ° , Receiver: > 10 ° | |
Ambient light limit | 16000 Lux | |
Accessories provided | Magnet | |
Functional safety related parameters | ||
MTTFd | 180 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | 7-segment display in receiver display function can be activated: switching status, self test and alignment aid |
|
Electrical specifications | ||
Operating voltage | 12 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | < 150 mA | |
Output | ||
Switching type | light/dark on selectable programmable | |
Signal output | 1 PNP and 1 NPN, short-circuit protected | |
Switching voltage | max. 30 V DC | |
Switching current | 200 mA | |
Switching frequency | > 1 Hz | |
Response time | < 220 ms | |
Compliance with standards and directives | ||
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Standards | EN 12015, EN 12016 | |
Approvals and certificates | ||
CE conformity | yes | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Profile width | 12 mm | |
Degree of protection | IP65 | |
Connection | 5 m fixed cable (appropriate for conveyor chains, according to UL E140404, 600 V rated insulation voltage, 90° C) | |
Material | ||
Housing | Aluminum | |
Optical face | plastic | |
Mass | 2000 g (device) | |
Dimensions | ||
Width | 12 mm | |
Depth | 30 mm | |
Length | 2000 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270910 |
ECLASS 12.0 | 27270910 |
ECLASS 11.0 | 27270910 |
ECLASS 10.0.1 | 27270910 |
ECLASS 9.0 | 27270910 |
ECLASS 8.0 | 27270910 |
ECLASS 5.1 | 27270910 |
ETIM 9.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 5.0 | EC002549 |
UNSPSC 12.1 | 39121528 |
In a profile of only 12 mm or 16 mm, the AL20/AL40 light grids offer safety and convenience for elevator doors. Customized beam spacing, asymmetrical beam paths and automatic resolution adjustment ensure that even small objects are reliably detected. All functional units are directly integrated into the light grids. The special features include a 7-segment LED display activated by a magnet, which greatly facilitates installation and service work.
We are sorry, there are no documents for your language selection. Please select another language. |
Manuals | Language | File Type | File Size |
---|---|---|---|
Instruction Manual AL20/AL40 / Betriebsanleitung AL20/AL40 | ALL | 1157 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 77 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|