Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Optical data coupler |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 600 mm | |
Alignment aid | 1 LED | |
Transmission mode | FSK | |
Transfer time | ≤ 40 ms | |
Diameter of the light spot | 300 mm at a distance of 600 mm | |
Opening angle | ± 15 ° | |
Ambient light limit | 40000 Lux | |
Indicators/operating means | ||
Data flow indicator | 16 LEDs for signaling the switch states of the in and outputs | |
Function indicator | 1 LED for operating voltage 1 LED for correct data transfer |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 5 % | |
No-load supply current | ≤ 80 | |
Output | ||
Output type | 8 pulse switching outputs (PNP), max. 40 mA, short-circuit proof | |
Voltage drop | ≤ 2.5 V | |
Switching frequency | 12 Hz | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Connection | 2000 mm PVC cable | |
Mass | 80 g (240 g with 2000 mm cable) |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 43201404 |