Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Optical data coupler DAD30-RT

DAD30-RT
  • Compact, flat aluminum housing
  • 3 interfaces in a device can be selected via DIP switches
  • Visible red light
  • Mating connector with protective cover included delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DAD30-RT

Product Description
Optical data coupler
General specifications
Effective detection range0 ... 30 m
Threshold detection range45 m
Light sourceLED
Light typemodulated visible red light
Alignment aidwith function display
Transmission modeFSK
Response delay40 µs
Diameter of the light spot500 mm at a distance of 30 m
Opening angleEmitter: 1 ° Receiver: 5 °
Ambient light limit30000 Lux
Indicators/operating means
Function indicatorLED red: switch point
LED green: sufficient stability control
Control elements8-fold DIP-switch for selection of transmission frequency and interface
Electrical specifications
Operating voltage24 V DC ± 25 %
No-load supply current200 mA
Data sampling blankingInput for incoming data blanking with +24 V DC
Data rate0 ... 19.2 kBit/s
Operation frequencyF1 = 83 kHz F2 = 118 kHz
Interface
Interface typeRS 232, RS 422, CL20 mA active/passive switchable
Output
Stability alarm output2 PNP-outputs, short-circuit protected, 30 V DC 0.1 A
activated for single or sufficient stability control
Measurement output+1.8 ... 5.8 V DC, max. 10 mA,
simple stability control: 2.5 V triple stability control: 4.2 V
Standard conformity
StandardsEN 60947-5-2
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP65
Connection25-pin Sub-D connector
Material
HousingAluminum
Optical faceplastic lens
Mass500 g
Dimensions
Height64 mm
Width150 mm
Length34 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.143201404

Details: DAD30-RT

Product Documentation: DAD30-RT

Language Selection:
ManualsLanguageFile TypeFile Size
Manual DAD30ENGPDF746 KB

Design / Simulation: DAD30-RT

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP56 KB

Discover the LS682 various features, especially its easy alignment and commissioning …