Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
OD3000-F4-8BPV
Product Description |
Optical data coupler |
General specifications |
Effective detection range | 0 ... 3000 mm |
Alignment aid | 1 LED |
Transmission mode | FSK |
Diameter of the light spot | 500 mm at a distance of 3000 mm |
Opening angle | ± 5 ° |
Ambient light limit | 40000 Lux |
Series | Optical data coupler |
Indicators/operating means |
Data flow indicator | 16 LEDs for signaling the switch states of the in and outputs |
Function indicator | 1 LED for operating voltage 1 LED for correct data transfer |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 5 % |
No-load supply current | ≤ 80 |
Output |
Output type | 8 pulse switching outputs (PNP), max. 40 mA, short-circuit proof |
Voltage drop | ≤ 2.5 V |
Switching frequency | 12 Hz |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP66 |
Connection | 2000 mm PVC cable |
Material | |
Mass | 80 g (240 g with 2000 mm cable) |
Classifications
System | Classcode |
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 43201404 |
Details:
OD3000-F4-8BPV