Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Optical data coupler LS611-DA-P

LS611-DA-P
  • Devices for PROFIBUS
  • Identical units communicate with each other
  • Problem-free light beam interruption due to TVT (Telegram Verification Technology)
  • Plug connection for fast mounting
  • Simple programming without opening the device
  • Usable up to detection range 0
  • Line indicator for signal strength

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LS611-DA-P

Product Description
Optical data coupler for PROFIBUS, 150 m detection range, infrared light, M12 plug
General specifications
Effective detection range0 ... 150 m
Threshold detection range200 m
Light sourceIRED
Light typemodulated infrared light
Diameter of the light spot2 m at a distance of 100 m
Opening angle1.2 °
Ambient light limit> 10000 Lux
Functional safety related parameters
MTTFd240 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Data flow indicatorLED green: emitter
LED yellow: receiver LED red: faulty telegram
Function indicatoralignment aid: flashing front red LED Signal strength (8 LED: Red, yellow, green) Baud rate , C1CP (collision protection)
Electrical specifications
Operating voltage18 ... 30 V DC
No-load supply current200 mA
Data rate93.75/187.5/500/1500 kBit/s , adjustable
Operation frequency8.25 MHz
Interface
Interface typePROFIBUS DP-V0,-V1,-V2; FMS; MPI; FMS-DP mixed mode; galvanically isolated
Input
Function inputKeyboard disabling, digital input (current sinking), closed ON
Output
Stability alarm output1 PNP (switches if there is sufficient stability control) short-circuit protected, max. 200 mA
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
StandardsEN 61000-6-2
Approvals and certificates
UL approvalcULus Listed
Ambient conditions
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP65
Connection4-pin, M12x1 connector, standard (supply) ,
5-pin, M12x1 connector, B-coded (Bus In) ,
5-pin, M12x1 socket, B-coded (Bus Out/Termination)
Material
HousingABS / PC
Optical faceplastic
Mass700 g
Dimensions
Height90 mm
Width170 mm
Length171 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.143201404

Details: LS611-DA-P

Product Documentation: LS611-DA-P

Language Selection:
ManualsLanguageFile TypeFile Size
Manual LS611-DAENGPDF894 KB

Design / Simulation: LS611-DA-P

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3203 KB

Approvals: LS611-DA-P

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2229AALLPDF183 KB

Associated Products: LS611-DA-P

Accessories

Female connector M12 straight A-coded 5-pin, for cable diameter 6 - 8 mm, field-attachablefa
Mounting bracket for optical data coupler and distance measurement devicesfa
Terminal resistor for PROFIBUSfa
M12 protective cap set (connector + socket) for series LS610 / LS611fa
Function grounding for LS610 / LS611 / VDM100 seriesfa
Mounting bracket for optical data couplerfa
Direct mounting set consisting of 4 x M4 threaded insertsfa
Mounting bracket with deviation mirror for optical data couplerfa

Discover the LS682 various features, especially its easy alignment and commissioning …