Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Optical data coupler for fast Ethernet, 150 m detection range, red light, 7.5 Mbit/s data rate, M12 plug |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 150 m | |
Threshold detection range | 180 m | |
Light source | laser diode | |
Light type | modulated visible red light | |
Laser nominal ratings | ||
Note | VISIBLE LASER RADIATION , DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS | |
Laser class | 1M | |
Wave length | 660 nm | |
Pulse length | 8 ns | |
Repetition rate | 62.5 MHz | |
Maximum optical power output | 60 mW | |
Diameter of the light spot | 1.5 m at a distance of 100 m | |
Opening angle | 0.9 ° | |
Ambient light limit | > 10000 Lux | |
Functional safety related parameters | ||
MTTFd | 58.6 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Data flow indicator | LED green: OPTO-Link LED yellow: LAN-Link LED red: ERROR |
|
Diagnostics indicator | LED red: OVERLOAD | |
Function indicator | Signal strength (8 LED: Red, yellow, green) | |
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC | |
No-load supply current | 200 mA | |
Data rate | 7.5 MBit/s | |
Interface | ||
Interface type | 100 BASE-TX | |
Output | ||
Stability alarm output | 1 PNP, inactive when falling short of the stability control , short-circuit protected, max. 200 mA | |
Conformity | ||
Laser safety | EN 60825-1:2007 | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
UL approval | cULus Listed | |
FDA approval | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
Ambient conditions | ||
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Housing | ABS / PC | |
Optical face | plastic | |
Mass | 700 g | |
Dimensions | ||
Height | 90 mm | |
Width | 170 mm | |
Length | 171 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 43201404 |
The optical data coupler connects Ethernet modules to remote modules. These can move along a line of sight toward each other. The devices are ideal for conditions in automated storage and retrieval systems.
The data transfer takes place with an average transfer rate of 7.5 MBit/s full duplex. The data rate remains constant regardless of distance. Data packets or telegrams are not saved but rather immediately transferred.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 430 KB | |
Manuals | |||
Manual LS670-DA | ENG | 722 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3203 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Pepperl+Fuchs | PF08CERT1243 | ALL | 475 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1136D | ALL | 310 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5362 | ALL | 229 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|