Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
EDM240-P
Product Description |
Distance measurement device |
General specifications |
Measurement range | 0.5 ... 240 m |
Reference target | Foil reflector 1000 mm x 1000 mm
|
Light source | laser diode |
Light type | 880 nm IR light |
Light spot representation | approx. 1 m x 1 m at 240 m |
Laser class | 1 EN 60825-1 |
Measuring method | Time of flight measurement |
Max. Motion velocity | 10 m/s |
Alignment aid | Laser pointer , flashes for approx. 1 minute after the beam has been broken |
Absolute accuracy | ± 6 mm (0,5 m ... < 3.2 m) ; ± 5 mm ( > 3.2 m) |
Beam divergence | max. 2.5 mrad |
Opening angle | emitter < 4 mrad , receiver 6 mrad |
Resolution | 0.1 mm |
Indicators/operating means |
Diagnostics indicator | LED green central: PROFIBUS successfull installed |
Function indicator | LED red: Target (reflector) not detected , LED green: Target (reflector) detected |
DIP switch | Setting the measuring mode |
Electrical specifications |
Operating voltage | 24 V DC ± 25 % , galvanically isolated |
Ripple | 10 % |
No-load supply current | 0.5 A |
Data rate | max. 1.5 MBit/s |
Protection class | III (operating voltage 50 V) |
Interface |
Interface type | PROFIBUS DP acc. to EN 50170 |
Output |
Repeat accuracy | ± 0.5 mm (1 Sigma), adjustable |
Standard conformity |
Standards | EN 60947-5-2 |
Standards 2 | EN 50082-2 |
Standards 3 | EN 50081-1 |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | 10 ... 40 °C (50 ... 104 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Relative humidity | 95 % |
Mechanical specifications |
Degree of protection | IP65 according to DIN 40050 |
Connection | screw terminals |
Material | |
| Housing | black anodized aluminum |
| Optical face | glass pane |
Mass | 3 kg (incl. mounting bracket) |
Dimensions | |
| Height | 70 mm |
| Width | 70 mm |
| Length | 307 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270916 |
ECLASS 12.0 | 27270916 |
ECLASS 11.0 | 27270801 |
ECLASS 10.0.1 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 5.1 | 27270801 |
ETIM 9.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 5.0 | EC001825 |
UNSPSC 12.1 | 41111613 |
Details:
EDM240-P
Product Documentation:
EDM240-P
Design / Simulation:
EDM240-P
Approvals:
EDM240-P
Certificates | Certificate No. | Language | File Type | File Size |
EU Pepperl+Fuchs | PF08CERT1243 | ALL | PDF | 475 KB
|