Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Distance sensor VDM35-6-L/20/105/122

VDM35-6-L/20/105/122
  • Can be aligned using an integrated pilot laser
  • Adjustable switch outputs
  • Not sensitive to ambient light
  • Analog output 4 mA ... 20 mA

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VDM35-6-L/20/105/122

Product Description
Universal distance sensor, measurement to object, 6 m detection range, red laser light, laser class 2, 2 x PNP outputs, analog output, M12 plug
General specifications
Measurement range0.2 ... 6 m
Reference targetKodak white (90%)
Light sourcelaser diode
Light typemodulated visible red light
modulated infrared light
Laser nominal ratings
NoteVISIBLE AND INVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM
Laser classMeasuring laser: 1
Alignment laser: 2
Wave lengthMeasuring laser: 905 nm
Alignment laser: 650 nm
Beam divergenceMeasuring laser: 2 mrad   Alignment laser: 1 mrad
Pulse lengthMeasuring laser: 6 ns Alignment laser: 0.25 µs
Repetition rateMeasuring laser: 40 kHz Alignment laser: 1 kHz
Maximum optical power outputMeasuring laser: 1.8 W Alignment laser: 3 mW
Measuring methodTime of flight measurement
Diameter of the light spot4 mm x 12 mm at a distance of 6 m
Ambient light limit5000 Lux
Temperature influencetyp. ≤ 1.2 mm/K
Indicators/operating means
Operation indicatorLED green
Function indicatorLED yellow: switching state (2x) , LED orange : Operating mode
Control elementsControl panel : Adjuster for switch point , Operating mode , Analog output ( S - Set , T - Toggle )
Parameterization indicatorLED red (4x)
Electrical specifications
Operating voltage18 ... 30 V DC , class 2
Ripple10 % within the supply tolerance
No-load supply current≤ 125 mA / 24 V DC
Time delay before availability≤ 300 ms
Output
Switching typelight/dark on, switchable
Signal output2 PNP, short-circuit protected
Switching currentmax. 100 mA
Measurement output1 analog output 4 ... 20 mA, short-circuit/overload protected , Rmax = 500 Ohm
Voltage drop≤ 2.4 V
Deviation of the characteristic curvetyp. ≤ ± 40 mm
Switching frequencyFast: 40 Hz / Slow: 16 Hz
Response timeFast: 13 ms / Slow: 80 ms
Repeat accuracyFast: ≤ ± 15 mm / Slow: ≤ ± 10 mm
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2
Standard conformity
Laser classIEC 60825-1:2007
Approvals and certificates
ApprovalsCE, cULus
Ambient conditions
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingABS
Optical facePMMA
Mass200 g
Dimensions
Height93 mm
Width95 mm
Depth42 mm

Classifications

SystemClasscode
ECLASS 13.027270916
ECLASS 12.027270916
ECLASS 11.027270801
ECLASS 10.0.127270801
ECLASS 9.027270801
ECLASS 8.027270801
ECLASS 5.127270801
ETIM 9.0EC001825
ETIM 8.0EC001825
ETIM 7.0EC001825
ETIM 6.0EC001825
ETIM 5.0EC001825
UNSPSC 12.141111613

Details: VDM35-6-L/20/105/122

Product Documentation: VDM35-6-L/20/105/122

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF1041 KB

Design / Simulation: VDM35-6-L/20/105/122

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1524 KB

Approvals: VDM35-6-L/20/105/122

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
EU Pepperl+FuchsPF08CERT1244ALLPDF503 KB

Discover the SmartRunner laser profile sensors equipped with a unique combination of light section technology and a 2-D vision sensor with integrated LEDs …

The R2000 provides reliable and extremely precise measuring results—with a gapless all-around visibility of 360° ...

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

With state-of-the-art technologies, the distance sensors offer the highest levels of precision and reliability ...