Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VDM70-10-L/87/122/160
Product Description |
Distance sensor, PRT, measuring range up to 10 m, SSI interface, Analog output, M16 plug |
General specifications |
Measurement range | 0.5 ... 10 m by 90 % reflection (white) |
Reference target | Kodak white (90%) |
Light source | laser diode |
Light type | modulated visible red light modulated infrared light |
Laser nominal ratings | |
| Note | VISIBLE AND INVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM |
| Laser class | Measuring laser: 1 Alignment laser: 2 |
| Wave length | Measuring laser: 905 nm Alignment laser: 650 nm |
| Beam divergence | Measuring laser: 2 mrad Alignment laser: 1 mrad |
| Pulse length | Measuring laser: 6 ns Alignment laser: 0.25 µs |
| Repetition rate | Measuring laser: 40 kHz Alignment laser: 1 kHz |
| Maximum optical power output | Measuring laser: 1.8 W Alignment laser: 3 mW |
Measuring method | Pulse Ranging Technology (PRT) |
Linearity error | +/- 8 mm |
Absolute accuracy | ± 12 mm |
Diameter of the light spot | 3 mm x 10 mm at a distance of 4 m |
Resolution | 0.1 mm or 0.125 mm |
Hysteresis | min. 10 mm (adjustable) |
Temperature influence | < ± 5 mm absolute |
Functional safety related parameters |
MTTFd | 230 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | LED yellow: switching state , LED orange : error message |
Control elements | Keypad (3 membrane keys) for parameter settings on the LCD display |
Electrical specifications |
Operating voltage | 18 ... 30 V DC |
Ripple | 10 % within the supply tolerance |
No-load supply current | 190 mA |
Interface |
Interface type | RS 422, SSI |
Output |
Interfaces | RS 422, SSI |
Signal output | 2 PNP, short-circuit protected, reverse polarity protected |
Switching current | 100 mA |
Measurement output | 1 analog output 4 ... 20 mA, short-circuit/overload protected |
Response time | 12 ms |
Repeat accuracy | ± 4 mm |
Other outputs | Service output, plausibility output, PNP, short-circuit protected 50 mA |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 60947-5-2 |
Standard conformity | |
| Laser class | IEC 60825-1:2007 |
Approvals and certificates |
Protection class | II |
UL approval | cULus |
Ambient conditions |
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) |
Storage temperature | -30 ... 75 °C (-22 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 12-pin M16 connector |
Material | |
| Housing | ABS |
| Optical face | PMMA |
Mass | 230 g |
Dimensions | |
| Height | 93 mm |
| Width | 93 mm |
| Depth | 42 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270916 |
ECLASS 12.0 | 27270916 |
ECLASS 11.0 | 27270801 |
ECLASS 10.0.1 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 5.1 | 27270801 |
ETIM 9.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 5.0 | EC001825 |
UNSPSC 12.1 | 41111613 |
Details:
VDM70-10-L/87/122/160
Product Documentation:
VDM70-10-L/87/122/160
Design / Simulation:
VDM70-10-L/87/122/160
Approvals:
VDM70-10-L/87/122/160
Associated Products:
VDM70-10-L/87/122/160
Accessories |
|
|
|
Socket, Angled, 12-pinfa |
|
|
|
|
Single-ended female cordset, M16, 12-pin, PVC cable, 12-wirefa |
|
|
|
|
Single-ended female cordset, M16, 12-pin, PVC cable, 12-wirefa |
|