Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
Product Description | ||
---|---|---|
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m |
General specifications | ||
---|---|---|
Measurement range | 0.1 ... 10 m (bk 10%) 0,1 … 30 m (wh 90 %) 0,1 … 30 m (reflector) Min. reflectivity 2.5% |
|
Light source | laser diode | |
Light type | modulated infrared light | |
Laser nominal ratings | ||
Note | LASER RADIATION , DO NOT STARE INTO BEAM | |
Laser class | 1 | |
Wave length | 905 nm | |
Beam divergence | transversal 2 mrad , longitudinal 10 mrad | |
Pulse length | 5 ns | |
Repetition rate | 54 kHz | |
max. pulse energy | < 94 nJ | |
Measuring method | Pulse Ranging Technology (PRT) | |
Scan rate | 10 Hz, 20 Hz, 30 Hz | |
Scanning angle | 360° | |
Diameter of the light spot | 25 mm x 105 mm at 10 m | |
Ambient light limit | > 80000 Lux | |
Functional safety related parameters | ||
MTTFd | 75 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Data flow indicator | LED yellow: active ethernet LED green: Ethernet link |
|
Function indicator | LED red: fault Yellow LED: I/Q1 + I/Q2 |
|
Control elements | 2 Button | |
Parameterization indicator | 24 x 252 pixels , red | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % within the supply tolerance | |
No-load supply current | ≤ 400 mA / 24 V DC | |
Power consumption | < 10 W | |
Time delay before availability | < 40 s | |
Integrated application | ||
Application | Field monitoring | |
Number of fields | 4 | |
Response time | 30 ms + 1 Scan duration | |
Detectable object shape | Almost any | |
Object size | > 1 mm | |
Linking fields | Up to 4 x 3 levels | |
Interface | ||
Interface type | 4 x switching inputs/outputs (selectable) | |
Input/Output | ||
Input/output type | 4 Inputs/Outputs , Independently configurable , short circuit/reverse polarity protected | |
Input | ||
Switching threshold | low: Ue < 5 V, high: Ue > 10 V |
|
Output | ||
Switching threshold | low: Ua < 1 V, high: Ua > Ub - 1 V |
|
Switching current | 100 mA per output | |
Conformity | ||
Laser safety | EN 60825-1:2014 | |
Compliance with standards and directives | ||
Standard conformity | ||
Product standard | IEC 60947-5-2 | |
Measurement accuracy | ||
Measuring speed | 54000 measurements per second | |
Angle resolution | 0,071°; 0,15°; 0,2° | |
Repeat accuracy | < 12 mm | |
Approvals and certificates | ||
Protection class | III (operating voltage 50 V) | |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 95 % , no moisture condensation | |
Mechanical specifications | ||
Housing width | 106 mm | |
Housing height | 116.5 mm | |
Degree of protection | IP65 | |
Connection | 4-pin, M12x1 connector, standard (supply) , 8-pin, M12x1 connector, A-coded (MultiPort) , 4-pin, M12x1 socket, D-coded (LAN) |
|
Material | ||
Housing | ABS + PC + Aluminum | |
Optical face | PMMA | |
Mass | approx. 0.8 kg |
Manuals | Language | File Type | File Size |
---|---|---|---|
DTM Manual "Device Type Manager R2000" (Software Manual) | ENG | 5396 KB | |
Manual OBD*M-R2000-* | ENG | 1502 KB | |
DTM Handbuch "Device Type Manager R2000" (Software Handbuch) | GER | 5500 KB | |
Handbuch OBD*M-R2000-* | GER | 1555 KB | |
Short instructions, safety information | |||
Quick Start Guide OBD*R2000* | ENG | 1015 KB | |
Kurzanleitung OBD*R2000* | GER | 1071 KB | |
Product information | |||
A distance ahead - Photoelectric sensors with measuring function | ENG | 3046 KB | |
Product information 2-D LiDAR Sensor R2000 | ENG | 683 KB | |
A Distance Ahead - Messende optoelektronische Sensoren | GER | 3050 KB | |
Produktinformation 2-D-LiDAR-Sensor R2000 | GER | 699 KB | |
Documents | |||
Application Report - R2000 2-D-LiDAR Sensors for Navigating Automated Guided Vehicles | ENG | 337 KB | |
Applikationsbericht - 2-D-LiDAR-Sensor R2000 zur Navigation von fahrerlosen Transportsystemen | GER | 340 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 4541 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 2250 KB | |
CAD Portal / CAD Portal | LINK | --- |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-0074F | 184 KB | |
Certificates | |||
Canada USA UL Ordinary Location | 20170306-E87056 | 234 KB | |
EU Pepperl+Fuchs | PF08CERT1242 | 442 KB |
Device type managers | Release Info | File Type | File Size |
---|---|---|---|
Device Type Manager (DTM) for R2000 laser scanners / Device Type Manager (DTM) für R2000 Laserscanner | v1.3.0.4 | ZIP | 5386 KB |
Software Tools | |||
PACTware 5.0 / PACTware 5.0 | 5.0.4.20 | ZIP | 50037 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Based on Pulse Ranging Technology (PRT), the sensor is powerful for measurements with a long range and a small light spot. The device scans its environment over the complete measuring angle of 360°. Due to the high scanning frequency, this sensor type is suitable for advanced applications. The device meets laser class 1 and is eye safe. Additional precautions to protect the operating personnel are not required. The interactive all-round display integrated in the optical surface can freely display individual texts and graphics. A wide range of accessories enables the sensor to be used in different applications. A PACTware device type manager (DTM) specially developed for this series offers extensive configuration and diagnostic options.