Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Rated voltage | 20 ... 30 V DC | |
Fusing | 2 A , 5 x 20 mm (0.2 x 0.8 inch) | |
Power dissipation | 0.7 W , with Multiplexer | |
Reverse polarity protection | yes | |
HART signal channels (intrinsically safe) | ||
HART signal channels | ||
Number of channels | 32 unbalanced signal loops | |
Redundancy | ||
Supply | yes | |
Galvanic isolation | ||
HART signal channels | 30 V DC | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Relative humidity | 5 ... 90 %, non-condensing | |
Mechanical specifications | ||
Core cross-section | 2.5 mm2 (16 AWG) | |
Connection | field side: 2 x 37-pin Sub-D socket control side: 4 x 26-pin connectors RS 485 interface: removable screw terminals power: removable screw terminals |
|
Mass | approx. 700 g | |
Dimensions | without HiDMux2700: 333 x 127 x 57 mm (13.1 x 5 x 2.84 inch) with HiDMux2700: 333 x 127 x 190 mm (13.1 x 5 x 7.5 inch) |
|
Mounting | DIN rail mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242690 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual DTM description HiDMux2700 | ENG | 2278 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|