Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Termination Board HiDTB08-UNI-DA16-SD37-SC

HiDTB08-UNI-DA16-SD37-SC
  • For 8 modules
  • 24 V DC supply
  • Universal use
  • Hazardous area: screw terminals, blue
  • Safe area: Sub-D connector (male), 37-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  HiDTB08-UNI-DA16-SD37-SC

Supply
Rated voltage24 V DC , in consideration of rated voltage of used isolated barriers
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing2 A , in each case for 8 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Galvanic isolation
Input/inputfunctional insulation, rated insulation voltage 50 V AC
Output/Outputfunctional insulation, rated insulation voltage 50 V AC
Other circuits from each otherfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLEDs PWR ON (power supply)
- LED power supply I, green LED
- LED power supply II, green LED
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2013
Conformity
Electromagnetic compatibilityNE 21:2011
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connectionhazardous area connection (field side): screw terminals, blue
safe area connection (control side): 37-pin Sub-D connector (male)
Materialhousing: polycarbonate, 30 % glass fiber reinforced
Massapprox. 600 g
Dimensions150 x 200 x 163 mm (5.9 x 7.9 x 6.42 inch) , height including module assembly
Height163 mm
Width200 mm
Length150 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 11 ATEX 062 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 60079-0:2012, EN 60079-11:2012, EN 60079-26:2007 , EN 50303:2000
International approvals
CSA approval
Control drawingsee control drawing of correspoding modules
IECEx approvalIECEx CES 11.0022
Approved for[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Designationoptional accessories:
- fault indication board HiATB01-FAULT-01
- HART communication board HiATB01-HART-2X16
- HART multiplexer master HiDMux2700
- HART connection cable HiACA-UNI-FLK34-*M*
- label carrier HiALC-Hi*TB-SET-1**

Classifications

SystemClasscode
ECLASS 13.027210107
ECLASS 12.027210107
ECLASS 11.027210107
ECLASS 10.0.127210107
ECLASS 9.027210107
ECLASS 8.027210107
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiDTB08-UNI-DA16-SD37-SC

Datasheet: HiDTB08-UNI-DA16-SD37-SC

DatasheetFile TypeFile Size
Datasheet HiDTB08-UNI-DA16-SD37-SCPDF267 KB
Datenblatt HiDTB08-UNI-DA16-SD37-SCPDF265 KB

Documents: HiDTB08-UNI-DA16-SD37-SC

ManualsFile TypeFile Size
System ManualPDF5438 KB
SystemhandbuchPDF5450 KB

CAD+CAE: HiDTB08-UNI-DA16-SD37-SC

CADFile TypeFile Size
CAD 2-D / CAD 2-DZIP16364 KB
EPLAN
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA)ZIP3536 KB

Approvals+Certificates: HiDTB08-UNI-DA16-SD37-SC

CertificatesFile TypeFile Size
Canada, USA CSAPDF136 KB
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) GPDF917 KB
Worldwide CESI IECEx Certificate of ConformityLINK---