Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | X20: terminals 3, 5(+); 4, 6(-) | |
Nominal voltage | 24 V DC , in consideration of rated voltage of used isolators | |
Voltage drop | 0.9 V , voltage drop across the series diode on the termination board must be considered | |
Ripple | ≤ 10 % | |
Fusing | 2 A , in each case for 8 modules | |
Power dissipation | ≤ 500 mW , without modules | |
Reverse polarity protection | yes | |
Redundancy | ||
Supply | Redundancy available. The supply for the isolators is decoupled, monitored and fused. | |
Fault indication output | ||
Connection | fault bus (Fault) : X20: terminals 1, 2 |
|
Output type | volt-free contact | |
Switch behaviour | fault bus (Fault) - no fault: relay contact of the fault indication board closed - power supply fault: relay contact of the fault indication board open - module fault: relay contact of the fault indication board open |
|
Contact loading | fault bus (Fault) : 30 V DC , 1 A , see fault indication board | |
Indicators/settings | ||
Display elements | LED PWR1 (termination board power supply), green LED LED PWR2 (termination board power supply), green LED |
|
Configuration | jumper SW1: card selection - position 1: DI card 3564 - position 2: n.c. (factory setting) - position 3: DI card 3504E |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | ||
Field side | explosion hazardous area: screw terminals , blue | |
Control side | non-explosion hazardous area: ELCO socket, 56-pin | |
Supply | pluggable screw terminals , black | |
Fault output | pluggable screw terminals , black | |
Core cross section | screw terminals: 0.2 ... 2.5 mm2 (24 ... 12 AWG) | |
Material | housing: polycarbonate, 10 % glass fiber reinforced | |
Mass | approx. 550 g | |
Dimensions | 150 x 200 x 163 mm (5.9 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly | |
Height | 200 mm | |
Width | 150 mm | |
Depth | 163 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 11 ATEX 062 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Non-hazardous area | ||
Maximum safe voltage | 250 V (Attention! Um is no rated voltage.) | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000 | |
International approvals | ||
CSA approval | ||
Control drawing | see control drawing of correspoding modules | |
IECEx approval | ||
IECEx certificate | IECEx CES 11.0022 | |
IECEx marking | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The function of the termination board and the connector pinout is exactly fitted to the requirements of Triconex system.
The termination board has a fault bus (Fault) that is available at the redundant terminals. Power supply faults and module faults are indicated via this fault bus. The fault signals of several termination boards can be connected together and can be monitored by an optional fault indication board. The fault signals are then available to the control system as a volt-free contact.
The termination board is supplied with a robust plastic housing. This design permits the fast and reliable installation on 35 mm DIN mounting rail according to EN 60715 in the switch cabinet.
Product information | Language | File Type | File Size |
---|---|---|---|
Pinout Table | ENG | 84 KB | |
Brief Instructions | |||
Brief instructions | ENG | 3356 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 156 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) G | CESI 11 ATEX 062 | ALL | 917 KB | |
Worldwide CESI IECEx Certificate of Conformity | IECEx CES 11.0022 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0631D | ALL | 51 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|