Serviceline Industrial Sensors
Serviceline Explosion Protection

Termination Board SC-GPDS-AIO16-PF

SC-GPDS-AIO16-PF
  • System board for Honeywell Experion PKS, Series C
  • For 16-channel cards CC-TAIX01/11 (AI) and CC-TAOX01/11 (AO)
  • For 16 modules
  • Recommended modules: HiD2029SK (AI), HiD2081 (Temp.), HiD2031 (AO)
  • Recommended system cable: CAB-HON-**-S37C32-MX-01000
  • 24 V DC supply
  • Hazardous area: pluggable screw terminals, blue
  • Non-hazardous area: Sub-D connector (male), 37-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SC-GPDS-AIO16-PF

Supply
Connectionterminal block TB3 (1-, 2+; 3-, 4+)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing4 A
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Fault indication output
Output typevolt-free contact
Contact loading30 V DC , 1 A
Indicators/settings
Display elementsLEDs PWR ON (power supply)
- LED power supply I, green LED
- LED power supply II, green LED
LED Fault (fault indication), green LED
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: pluggable screw terminals , blue
Control sidenon-explosion hazardous area: 37-pin Sub-D connector
Supplypluggable screw terminals , black
Fault outputpluggable screw terminals , black
Core cross-sectionscrew terminals: 0.25 ... 2.5 mm2 (24 ... 12 AWG)
Materialhousing: polycarbonate
Massapprox. 925 g
Dimensions357 x 155 x 153 mm (L x W x H) , height including module assembly
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-Type Examination CertificateCESI 11 ATEX 062
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 50303:2000
International approvals
CSA approval
Control drawingsee control drawing of correspoding modules
IECEx approval
IECEx certificateIECEx CES 11.0022
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Designationprovided accessory: Label Carrier HiALC-HI*TF-SET-1**
optional accessories:
- HART communication board HiATB01-HART-2X16
- HART multiplexer master HiDMux2700
- HART connection cable HiACA-UNI-FLK34-*M*
- system cable CAB-HON-**-S37C32-MX-01000
- resistance thermometer for cold junction compensation H-CJC-SC-8

Documents: SC-GPDS-AIO16-PF

ManualsLanguageFile TypeFile Size
Manual Termination Board Solutions HoneywellENGPDF852 KB
Handbuch Termination Board-Lösungen HoneywellGERPDF854 KB
Instruction manuals
ИнструкцииBULPDF0 KB
Návod k poużitíCZEPDF0 KB
Instruktions manualDANPDF119 KB
Instruction manualENGPDF42 KB
KasutusjuhendESTPDF116 KB
KäyttöohjeFINPDF115 KB
Manuel d'instructionsFRAPDF83 KB
BetriebsanleitungGERPDF44 KB
Οδηγίες χρήσηςGREPDF127 KB
HandleidingHOLPDF119 KB
Instruction manual / BetriebsanleitungHRVPDF119 KB
Használati útmutatóHUNPDF0 KB
Manuale di istruzioniITAPDF80 KB
Lietošanas pamācībaLAVPDF119 KB
Instrukciju vadovasLITPDF120 KB
Instrukcja obsługiPOLPDF121 KB
Manual de instruçõesPORPDF54 KB
Manual de utilizareRONPDF119 KB
Návod na poużitieSLKPDF120 KB
Navodila za uporaboSLVPDF0 KB
Manual de instruccionesSPAPDF82 KB
ManualSWEPDF117 KB

Approvals+Certificates: SC-GPDS-AIO16-PF

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0696CPDF187 KB
Certificates
Canada, USA CSACoC 70001345PDF136 KB
China NEPSIGYJ 15.1122XPDF1730 KB
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) GCESI 11 ATEX 062PDF917 KB
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
Worldwide CESI IECEx Certificate of ConformityIECEx CES 11.0022LINK---

Associated Products: SC-GPDS-AIO16-PF

Accessories

2 x 16-channel, 24 V DC supply, Suitable for HART communication, Dual RS 485 connections, Used with HiD/HiC Termination Boards, LED indicator for supply statuspa

32-channel, 24 V DC supply, HART field device input (revision 5 to 7), RS-485 interface, Up to SIL 3 acc. to IEC 61508pa
Honeywell specific system cable for Honeywell Experion Series C I/O and Universal Safety I/O to Pepperl+Fuchs H-System termination boards, Connects terminal plug on Honeywell series C300 Input Output Termination Assembly (IOTA) to a single 37-pin Sub-D connector on H-System termination boards, Universal usage for all signal types (AI, AO, DI, DO)pa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
For Cold Junction Compensation of HiD2081, HiD2082, For H-System Termination Boards, For terminal blocks with screw terminals, Packaging unit: 8 piecespa