Serviceline Industrial Sensors
Serviceline Explosion Protection

Termination Board TB-C3-DI32-AKB-Y188683

TB-C3-DI32-AKB-Y188683
  • System board for Yokogawa CENTUM CS3000 R3
  • For 32-channel DI card ADV151
  • For 64-channel DI card ADV161 (2 boards required)
  • 24 V DC supply
  • Field side: spring terminals, green
  • Control side: Yokogawa system connector, 50-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TB-C3-DI32-AKB-Y188683

Supply
Rated voltage24 V DC SELV/PELV
Rated current≤ 100 mA per channel , total current consumption depends on number and type of devices
FusingT2A
Electrical specifications
volt-free fault indication output30 V DC, 1 A
Redundancy
SupplyRedundancy available. The supply for the modules is decoupled, monitored and fused.
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Degree of protectionIEC 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient conditions
Ambient temperature-15 ... 50 °C (5 ... 122 °F)
Storage temperature-15 ... 55 °C (5 ... 131 °F)
Relative humidity≤ 95 % , non-condensing
Shock resistance1 g , 16 ms (all space directions)
Vibration resistance< 15 Hz, amplitude ± 2.5 mm/15 Hz
Mechanical specifications
Degree of protectionIP20

Documents: TB-C3-DI32-AKB-Y188683

ManualsLanguageFile TypeFile Size
Manual Termination Board Solutions Yokogawa CENTUM C3/ProSafe RSENGPDF460 KB
Manual Termination Board Solutions Yokogawa CENTUM C3/ProSafe RSRUSPDF879 KB

Approvals+Certificates: TB-C3-DI32-AKB-Y188683

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0671CPDF145 KB
Certificates
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB