Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | terminal block TB3 (1-, 2+; 3-, 4+) | |
Nominal voltage | 24 V DC , in consideration of rated voltage of used isolators | |
Voltage drop | 0.9 V , voltage drop across the series diode on the termination board must be considered | |
Ripple | ≤ 10 % | |
Fusing | 4 A | |
Power dissipation | ≤ 500 mW , without modules | |
Reverse polarity protection | yes | |
Redundancy | ||
Supply | Redundancy available. The supply for the isolators is decoupled, monitored and fused. | |
Fault indication output | ||
Output type | volt-free contact | |
Contact loading | 30 V DC , 1 A | |
Indicators/settings | ||
Display elements | LEDs PWR ON (power supply) - LED power supply I, green LED - LED power supply II, green LED LED Fault (fault indication), green LED |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | ||
Field side | explosion hazardous area: pluggable screw terminals , blue | |
Control side | non-explosion hazardous area: SiC plug, 20-pin | |
Supply | pluggable screw terminals , black | |
Fault output | pluggable screw terminals , black | |
Core cross-section | screw terminals: 0.25 ... 2.5 mm2 (24 ... 12 AWG) | |
Material | housing: polycarbonate | |
Mass | approx. 900 g | |
Dimensions | 357 x 155 x 153 mm (L x W x H) , height including module assembly | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | CESI 11 ATEX 062 | |
Marking | ![]() ![]() ![]() |
|
Non-hazardous area | ||
Maximum safe voltage | 250 V (Attention! Um is no rated voltage.) | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 50303:2000 | |
International approvals | ||
CSA approval | ||
Control drawing | see control drawing of correspoding modules | |
IECEx approval | ||
IECEx certificate | IECEx CES 11.0022 | |
IECEx marking | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Designation | provided accessory: Label Carrier HiALC-HI*TF-SET-1** optional accessories: - HART communication board HiATB01-HART-2X16 - HART multiplexer master HiDMux2700 - HART connection cable HiACA-UNI-FLK34-*M* - resistance thermometer for cold junction compensation H-CJC-SC-8 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Termination Board Solutions Honeywell | ENG | 852 KB | |
Handbuch Termination Board-Lösungen Honeywell | GER | 854 KB | |
Instruction manuals | |||
Инструкции | BUL | 0 KB | |
Návod k poużití | CZE | 0 KB | |
Instruktions manual | DAN | 119 KB | |
Instruction manual | ENG | 42 KB | |
Kasutusjuhend | EST | 116 KB | |
Käyttöohje | FIN | 115 KB | |
Manuel d'instructions | FRA | 83 KB | |
Betriebsanleitung | GER | 44 KB | |
Οδηγίες χρήσης | GRE | 127 KB | |
Handleiding | HOL | 119 KB | |
Instruction manual / Betriebsanleitung | HRV | 119 KB | |
Használati útmutató | HUN | 0 KB | |
Manuale di istruzioni | ITA | 80 KB | |
Lietošanas pamācība | LAV | 119 KB | |
Instrukciju vadovas | LIT | 120 KB | |
Instrukcja obsługi | POL | 121 KB | |
Manual de instruções | POR | 54 KB | |
Manual de utilizare | RON | 119 KB | |
Návod na poużitie | SLK | 120 KB | |
Navodila za uporabo | SLV | 0 KB | |
Manual de instrucciones | SPA | 82 KB | |
Manual | SWE | 117 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-0696C | 187 KB | |
Certificates | |||
Canada, USA CSA | CoC 70001345 | 136 KB | |
China NEPSI | GYJ 15.1122X | 1730 KB | |
EAC EAC TP TC 020/2011 | TC RU C-DE.MH04.B.00397 | 680 KB | |
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) G | CESI 11 ATEX 062 | 917 KB | |
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011 | EAEC RU C-DE.EX01.B.00102/19 | 9815 KB | |
Worldwide CESI IECEx Certificate of Conformity | IECEx CES 11.0022 | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|