Serviceline Industrial Sensors
Serviceline Explosion Protection

Termination Board HiDTB08-YRS-RRB-KS-CC-AI16

HiDTB08-YRS-RRB-KS-CC-AI16
  • System board for Yokogawa ProSafe-RS
  • For 16-channel AI card SAI143
  • For 8 modules
  • Recommended modules: HiD2026 (AI), HiD2030 (AI)
  • 24 V DC supply
  • Hazardous area: spring terminals, blue
  • Safe area: Yokogawa system connector, 40-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiDTB08-YRS-RRB-KS-CC-AI16

Supply
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing2 A , in each case for 8 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Fault indication output
Output typevolt-free contact
Contact loading30 V DC , 1 A
Indicators/settings
Display elementsLEDs PWR ON (Termination Board power supply)
- LED power supply I, green LED
- LED power supply II, green LED
LED FAULT (fault indication), red LED
- LED flashes: power supply failure
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2012
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: spring terminals , blue
Control sidenon-explosion hazardous area: Yokogawa system connector, 40-pin
Supplypluggable screw terminals , black
Fault outputpluggable screw terminals , black
Core cross-sectionspring terminals:
rigid: 0.2 ... 2.5 mm2
flexible: 0.25 ... 1.5 mm2
Materialhousing: polycarbonate
Massapprox. 490 g
Dimensions205 x 175 x 153 mm (8.1 x 6.9 x 6.02 inch) , height including module assembly
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-Type Examination CertificateCESI 11 ATEX 062
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Safe area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 50303:2000
International approvals
IECEx approvalIECEx CES 11.0022
Approved for[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I

Documents: HiDTB08-YRS-RRB-KS-CC-AI16

ManualsLanguageFile TypeFile Size
Manual Termination Board Solutions Yokogawa ProSafe-RS (H-System)ENGPDF1869 KB
Handbuch Termination Board-Lösungen Yokogawa ProSafe-RS (H-System)GERPDF1868 KB
Instruction manuals
ИнструкцииBULPDF0 KB
Návod k poużitíCZEPDF0 KB
Instruktions manualDANPDF119 KB
Instruction manualENGPDF42 KB
KasutusjuhendESTPDF116 KB
KäyttöohjeFINPDF115 KB
Manuel d'instructionsFRAPDF83 KB
BetriebsanleitungGERPDF44 KB
Οδηγίες χρήσηςGREPDF127 KB
HandleidingHOLPDF119 KB
Instruction manual / BetriebsanleitungHRVPDF119 KB
Használati útmutatóHUNPDF0 KB
Manuale di istruzioniITAPDF80 KB
Lietošanas pamācībaLAVPDF119 KB
Instrukciju vadovasLITPDF120 KB
Instrukcja obsługiPOLPDF121 KB
Manual de instruçõesPORPDF54 KB
Manual de utilizareRONPDF119 KB
Návod na poużitieSLKPDF120 KB
Navodila za uporaboSLVPDF0 KB
Manual de instruccionesSPAPDF82 KB
ManualSWEPDF117 KB
Technical information
Pin-out TableENGPDF134 KB
Pin-out TableRUSPDF234 KB

Approvals+Certificates: HiDTB08-YRS-RRB-KS-CC-AI16

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0347BPDF238 KB
Certificates
DNV GL MarineTAA00002EDPDF72 KB
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) GCESI 11 ATEX 062PDF917 KB
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
Worldwide CESI IECEx Certificate of ConformityIECEx CES 11.0022LINK---

Function: HiDTB08-YRS-RRB-KS-CC-AI16

The function of the Termination Board as well as the connector pin assignment exactly fit the requirement of Yokogawa systems.

Information about missing supply voltage of the interface modules is available for the system as potential-free contact.

The Termination Boards are supplied with a robust glass fiber reinforced plastic housing as standard. This design permits the fast and reliable installation on 35 mm DIN mounting rail acc. to EN 60715 in the cabinet.