Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | X20: terminals 3, 5(+); 4, 6(-) | |
Nominal voltage | 24 V DC , in consideration of rated voltage of used isolators | |
Voltage drop | 0.9 V , voltage drop across the series diode on the termination board must be considered | |
Ripple | ≤ 10 % | |
Fusing | 4 A , in each case for 16 modules | |
Power dissipation | ≤ 500 mW , without modules | |
Reverse polarity protection | yes | |
Redundancy | ||
Supply | Redundancy available. The supply for the isolators is decoupled, monitored and fused. | |
Fault indication output | ||
Connection | X20: terminals 1, 2 | |
Output type | volt-free contact | |
Switch behaviour | no fault: relay contact closed power supply fault: relay contact open module fault: relay contact open |
|
Contact loading | 30 V DC , 1 A | |
Indicators/settings | ||
Display elements | LEDs PWR ON (Termination Board power supply) - LED power supply I, green LED - LED power supply II, green LED LED FAULT (fault indication), red LED - LED lits: module fault - LED flashes: power supply fault |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | ||
Field side | explosion hazardous area: spring terminals , blue | |
Control side | non-explosion hazardous area: Yokogawa system connector, 50-pin | |
Supply | pluggable screw terminals , black | |
Fault output | pluggable screw terminals , black | |
Core cross-section | spring terminals: rigid: 0.2 ... 2.5 mm2 flexible: 0.25 ... 1.5 mm2 |
|
Material | housing: polycarbonate | |
Mass | approx. 860 g | |
Dimensions | 310 x 175 x 153 mm (12.2 x 6.9 x 6.02 inch) , height including module assembly | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 11 ATEX 062 | |
Marking | ![]() ![]() ![]() |
|
Non-hazardous area | ||
Maximum safe voltage | 250 V (Attention! Um is no rated voltage.) | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 50303:2000 | |
International approvals | ||
IECEx approval | IECEx CES 11.0022 | |
Approved for | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Termination Board Solutions Yokogawa CENTUM VP (H-System) | ENG | 2143 KB | |
Handbuch Termination Board-Lösungen Yokogawa CENTUM VP (H-System) | GER | 2150 KB | |
Instruction manuals | |||
Инструкции | BUL | 0 KB | |
Návod k poużití | CZE | 0 KB | |
Instruktions manual | DAN | 119 KB | |
Instruction manual | ENG | 42 KB | |
Kasutusjuhend | EST | 116 KB | |
Käyttöohje | FIN | 115 KB | |
Manuel d'instructions | FRA | 83 KB | |
Betriebsanleitung | GER | 44 KB | |
Οδηγίες χρήσης | GRE | 127 KB | |
Handleiding | HOL | 119 KB | |
Instruction manual / Betriebsanleitung | HRV | 119 KB | |
Használati útmutató | HUN | 0 KB | |
Manuale di istruzioni | ITA | 80 KB | |
Lietošanas pamācība | LAV | 119 KB | |
Instrukciju vadovas | LIT | 120 KB | |
Instrukcja obsługi | POL | 121 KB | |
Manual de instruções | POR | 54 KB | |
Manual de utilizare | RON | 119 KB | |
Návod na poużitie | SLK | 120 KB | |
Navodila za uporabo | SLV | 0 KB | |
Manual de instrucciones | SPA | 82 KB | |
Manual | SWE | 117 KB | |
Technical information | |||
Pin-out Table | ENG | 70 KB | |
Pin-out Table | RUS | 269 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-0347B | 238 KB | |
Certificates | |||
DNV GL Marine | TAA00002ED | 72 KB | |
EAC EAC TP TC 020/2011 | TC RU C-DE.MH04.B.00397 | 680 KB | |
Europe CESI ATEX Category (1) D ATEX Category (M1) 94/9/EC (ATEX) ATEX Category (1) G | CESI 11 ATEX 062 | 917 KB | |
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011 | EAEC RU C-DE.EX01.B.00102/19 | 9815 KB | |
Worldwide CESI IECEx Certificate of Conformity | IECEx CES 11.0022 | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
The function of the termination board and the connector pinout is exactly fitted to the requirements of the Yokogawa system.
Information about a missing supply voltage of the isolators is available for the system as a volt-free contact.
Wiring faults from the field side will be reported via the same relay contact, if this function is supported by the isolators.
The termination board is supplied with a robust plastic housing. This design permits the fast and reliable installation on 35 mm DIN mounting rail according to EN 60715 in the switch cabinet.