Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | X20: terminals 1, 3(+); 2, 4(-) | |
Nominal voltage | 24 V DC , in consideration of rated voltage of used isolators | |
Voltage drop | 0.9 V , voltage drop across the reverse polarity protection diode on the termination board must be considered | |
Ripple | ≤ 10 % | |
Fusing | 3.15 A with back-up fuse | |
Power dissipation | ≤ 500 mW , without modules | |
Reverse polarity protection | yes | |
Redundancy | ||
Supply | The supply for the isolators is reverse polarity protected and monitored. | |
Fault indication output | ||
Connection | X20: terminals 5, 6 | |
Output type | volt-free contact | |
Switch behaviour | no fault: relay contact closed module fault: relay contact open |
|
Contact loading | max. 30 V DC / 30 V AC , 1 A | |
Indicators/settings | ||
Display elements | LED PWR (power supply), green LED LED FAULT (fault indication), red LED - LED lits: module fault |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2012 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | ||
Field side | explosion hazardous area: screw terminals , blue | |
Control side | non-explosion hazardous area: IDC plug, 20-pin | |
Supply | pluggable screw terminals , black | |
Fault output | pluggable screw terminals , black | |
Core cross section | screw terminals: 0.2 ... 2.5 mm2 (24 ... 12 AWG) | |
Material | housing: polycarbonate | |
Mass | approx. 290 g | |
Dimensions | 82 x 205 x 157 mm (3.23 x 8.1 x 6.2 inch) (W x H x D) , depth including module assembly | |
Height | 205 mm | |
Width | 82 mm | |
Depth | 157 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | SIRA 13 ATEX 2388X | |
Marking | see certificate | |
Non-hazardous area | ||
Maximum safe voltage | 250 V (Attention! Um is no rated voltage.) | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 | |
International approvals | ||
CSA approval | ||
Control drawing | 116-0381 | |
IECEx approval | ||
IECEx certificate | IECEx CSA 13.0040X | |
IECEx marking | see certificate | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The function of the termination board and the connector pin assignment is exactly fitted to the requirements of the Emerson DeltaV M-series and S-series.
The signal is output to the process control system via the system connector.
Wiring faults from the field side will be reported via a volt-free relay contact, if this function is supported by the isolated barriers.
The termination board has a robust plastic housing.
The termination board is mounted in the switch cabinet on a 35 mm DIN mounting rail according to EN 60175.
Product information | Language | File Type | File Size |
---|---|---|---|
Pinout Table | ENG | 55 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 156 KB | |
Manuals | |||
Manual Termination Board Solutions Emerson DeltaV (H-System) | ENG | 2621 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe CSA ATEX | Sira 13 ATEX 2388X | ALL | 314 KB | |
Worldwide CSA IECEx Certificate of Conformity | IECEx CSA 13.0040X | ALL | LINK | --- |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 82 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0344C | ALL | 46 KB |