Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Linerunner 300 laser light sensor for measuring height and width information |
General specifications | ||
---|---|---|
Measurement range | Xmin = ±15 mm Xmax = ±21.5 mm Z = 65 mm ... 125 mm |
|
Light source | laser diode | |
Light type | Red laser for measuring location indication, 650 nm Infrared light laser as measuring laser, 785 nm Both laser lines are congruent and are operated in parallel |
|
Laser nominal ratings | ||
Note | VISIBLE AND INVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS |
|
Laser class | 1 | |
Wave length | Alignment laser: 650 nm Measuring laser: 785 nm |
|
Maximum optical power output | Alignment laser: 1.4 mW Measuring laser: 6 mW |
|
Laser monitoring | The safety system switches off the laser when the laser output is too high | |
Scan rate | 100 s-1 | |
Target velocity | Stop | |
Indicators/operating means | ||
Operation indicator | POWER: LED green | |
Function indicator | LAN: LED yellow LASER: LED green STATUS: LED green |
|
Electrical specifications | ||
Operating voltage | 24 V DC ± 10 %, SELV/PELV | |
Power consumption | max. 5 W , Outputs without load | |
Interface | ||
Interface type | Ethernet via TCP/IP , 100 Mbit/s | |
Input | ||
Input voltage | 24 V | |
Number/Type | 3 digital inputs and external trigger | |
Output | ||
Number/Type | 2 digital outputs | |
Switching type | PNP | |
Switching voltage | 24 V | |
Compliance with standards and directives | ||
Standard conformity | ||
Noise immunity | EN 60947-5-2 | |
Emitted interference | EN 60947-5-2 | |
Degree of protection | EN 60529 | |
Laser class | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 8-pin, M12 x 1 connector (supply voltage + I/O) 4-pin, M12 x 1 socket, D-coded (Ethernet) |
|
Material | ||
Housing | anodized aluminum | |
Optical face | glass pane | |
Mass | approx. 500 g | |
Dimensions | ||
Height | 36 mm | |
Width | 108 mm | |
Depth | 106 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270916 |
ECLASS 12.0 | 27270916 |
ECLASS 11.0 | 27270801 |
ECLASS 10.0.1 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 5.1 | 27270801 |
ETIM 9.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 5.0 | EC001825 |
UNSPSC 12.1 | 41111613 |
The LineRunner is a high performance laser light sensor in the Pepperl+Fuchs family of sensors for industrial applications. In the laser light process, a laser line projected onto anobject is detected by a camera at a specific angle. Height and width information are determined using the triangulation principle.
With its high performance hardware and software platform, the LineRunner provides innovative and modular solutions for performance, communication, and maintenance. It reliably measures a wide variety of surfaces thanks to innovative laser technology and intelligent exposure control. It is laser protection class 1, which eliminates additional-protective measures.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 852 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3173 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.6.2 | ZIP | 31588 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|