Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product ACC-CBL-3520242-1010
Not available for purchase
Not available for purchase

Coupling 9460 10*10

9460 10*10
  • Backlash-free, angle synchronous rotation transmission
  • Optimall misalignment compensation
  • Very high torsion spring stiffness
  • Small reset forces
  • Vibration- isolating
  • Bellows and screws made of stainless steel

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  9460 10*10

Product Description
Stainless steel bellows coupling
Ambient conditions
Operating temperature-30 ... 120 °C (-22 ... 248 °F)
Mechanical specifications
Shaft diameterd1 = 10 mm , d2 = 10 mm
MaterialStainless steel 1.4305 / AISI 303
Mass30.1 g
Rotational speedmax. 10000 min
Max. torque0.8 Nm
Radial offsetmax. ± 0.3 mm
Axial offsetmax. ± 0.5 mm
Angle errormax. ± 4 °
Torsion spring stiffness140 Nm / rad
Radial spring stiffness10 N / mm
Moment of inertia18.81 kg m2 x 10-7
Mountingclamp screws , M4 DIN 916
Tightening torque of clamping screwsmax. 0.15 Nm

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.123153016

Details: 9460 10*10

Associated Products: 9460 10*10

Accessory of
Industrial standard housing ∅58 mm, PROFIBUS interface, 25-bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
EtherCAT interface, Industrial standard housing ∅58 mm, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaftfa
Industrial standard housing ∅58 mm, EtherCAT interface, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flangefa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit multiturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interfacefa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interfacefa
Industrial standard housing ∅58 mm, Servo or clamping flange, 30 Bit multiturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, Servo or clamping flange, 16 Bit singleturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Galvanically isolated DeviceNet interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Galvanically isolated DeviceNet interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 30 Bit multiturn, Servo or clamping flange, Network loop through by means of integrated 2 port switchfa
Industrial standard housing ∅58 mm, PROFINET IRT, 30 Bit multiturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch (IRT capable)fa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Servo or clamping flangefa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 16 Bit singleturn, Servo or clamping flange, Network loop through by means of integrated 2 port switchfa
Industrial standard housing ∅58 mm, PROFINET IRT, 16 Bit singleturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch (IRT capable)fa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Servo or clamping flangefa
Industrial standard housing ∅58 mm, 25-bit multiturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: Push-pull, parallel , short-circuit protectedfa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: Push-pull, parallel , short-circuit protectedfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 30 Bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 16 Bit singleturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with RS 422 interface, Output type: RS 422, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 10 V ... 30 V with RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Application: Ex protection, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Application: Ex protection, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Application: Ex protection, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, 1024 or 2048 signal periods, Servo or clamping flange, Temperature compensated, interpolateable voltage signals, Output type: sine / cosinefa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Protocol: Powerlink standard protocolfa
Sturdy design, Up to 5000 ppr, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 78 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa
Sturdy and compact design, Up to 1500 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Output type: push-pull, incremental or RS-422, incrementalfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Stainless steel version, especially suitable for applications in the food industry, Cleaning compatible according to EHEDG (European Hygienic Engineering & Design Group), Approval for ECOLAB detergents, IP69K Protected, Industrial standard housing ∅58 mm, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Application: hygienic design, Detection type: photoelectric samplingfa