Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ACC-TOR-ENI11HD-120
Product Description |
Support plate 120 mm, straight for ENI11 HD |
Mechanical specifications |
Material | Stainless steel 1.4571 / AISI 316Ti |
General information |
Scope of delivery | 1 Support plate 120 mm, straight 2 washer M6 (ISO 7090) 2 hexagon head screw M6 x 12 (ISO 4017) |
Classifications
System | Classcode |
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27270590 |
ECLASS 5.1 | 27270590 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121527 |
Details:
ACC-TOR-ENI11HD-120
Associated Products:
ACC-TOR-ENI11HD-120
Accessory of |
|
|
|
Up to 2500 ppr, Highly shock and vibration resistant, Recessed hollow shaft, Degree of protection IP66 / IP67 / IP69K, Optional: Electrically insulated shaft for a dielectric strength up to 2.5 kV, Output type: push-pull, incremental or RS 422, incremental (see "Output circuit" in the ordering information)fa |
|
|
|
|
Up to 2500 ppr, Variable hollow shaft up to ∅28 mm, Highly shock and vibration resistant, Degree of protection IP66 / IP67 / IP69K, Optional: Electrically insulated shaft for a dielectric strength up to 2.5 kV, Output type: push-pull, incremental or RS 422, incremental (see "Output circuit" in the ordering information)fa |
|