Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KFD2-ST3-Ex1.LB

Switch Amplifier KFD2-ST2-Ex1.LB

KFD2-ST2-Ex1.LB
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • Active transistor output
  • Active fault output
  • Line fault detection (LFD)
  • Reversible mode of operation
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-ST2-Ex1.LB

Product Description
24 V DC
General specifications
Signal typeDigital Input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 50 mA
Input
Connection sidefield side
Connectionterminals 1+, 2+, 3-
Rated valuesacc. to EN 60947-5-6 (NAMUR), see system description for electrical data
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I > 6 mA
Output
Connection sidecontrol side
Connectionoutput I: terminals 7+ ; output II: terminals 9+
Signal level1-signal: (L+) - 3.5 V (100 mA, short-circuit protected)
0-signal: switched off (off-state current ≤ 10 µA)
Output Isignal , electronic output, active
Output IIsignal or error message , electronic output, active
Collective error messagePower Rail
Transfer characteristics
Switching frequency≤ 5 kHz
Galvanic isolation
Input/Outputreinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms
Input/power supplyreinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms
Output/power supplynot available , common pole terminal 14+
Output/Outputnot available , common pole terminal 14+
Indicators/settings
Display elementsLEDs
Control elementsDIP-switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Galvanic isolationIEC 62103:2003
Electromagnetic compatibilityNE 21:2004
Degree of protectionIEC 60529:2001
InputEN 60947-5-6:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-Type Examination CertificatePTB 00 ATEX 2035
MarkingEx-Hexagon II (1) G [Ex ia] IIC
Ex-Hexagon II (1) D [Ex ia] IIIC
InputEx ia IIC, Ex ia IIIC
Voltage10.5 V
Current13 mA
Power34 mW (linear characteristic)
Supply
Maximum safe voltage40 V DC (Attention! The rated voltage can be lower.)
Output
Maximum safe voltage40 V DC (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000
International approvals
FM approval
Control drawing116-0035
CSA approval
Control drawing116-0047
IECEx approval
IECEx certificateIECEx PTB 05.0011
IECEx marking[Ex ia] IIC , [Ex ia] I , [Ex ia] IIIC
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Documents: KFD2-ST2-Ex1.LB

ManualsLanguageFile TypeFile Size
Manual Isolated Barriers K-systemENGPDF760 KB
Manuel pour Barrières Isolées de Système KFRAPDF759 KB
Handbuch Trennbarrieren K-SystemGERPDF745 KB
Manual Isolated Barriers K-systemRUSPDF4107 KB
Instruction manuals
ИнструкцииBULPDF69 KB
Návod k poużitíCZEPDF61 KB
Instruktions manualDANPDF58 KB
Instruction manualENGPDF50 KB
KasutusjuhendESTPDF56 KB
KäyttöohjeFINPDF56 KB
Manuel d'instructionsFRAPDF97 KB
BetriebsanleitungGERPDF62 KB
Οδηγίες χρήσηςGREPDF73 KB
HandleidingHOLPDF72 KB
Instruction manual / BetriebsanleitungHRVPDF70 KB
Használati útmutatóHUNPDF71 KB
Manuale di istruzioniITAPDF93 KB
Lietošanas pamācībaLAVPDF68 KB
Instrukciju vadovasLITPDF68 KB
Instrukcja obsługiPOLPDF72 KB
Manual de instruçõesPORPDF72 KB
Manual de utilizareRONPDF71 KB
Návod na poużitieSLKPDF130 KB
Manual de instruccionesSPAPDF95 KB
ManualSWEPDF66 KB

Approvals+Certificates: KFD2-ST2-Ex1.LB

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0030BPDF136 KB
Certificates
Brasil TUV Rheinland BrazilTÜV 14.0367PDF632 KB
Canada CSACoC 1029981 CPDF201 KB
China NEPSIGYJ 15.1459PDF2208 KB
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe PTB ATEX Category (1) GDPTB 00 ATEX 2035PDF947 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XPDF1999 KB
Japan TIISTC 16174PDF520 KB
PTB Group II Group I IECEx Certificate of ConformityIECEx PTB 05.0011LINK---
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
USA FMCoC 3002773PDF202 KB
exida Functional Safety AssessmentP+F 01/09-02D R002PDF154 KB
Control drawings
Control Drawing CSA / Control Drawing CSA   PDF159 KB
Control Drawing FM / Control Drawing FM   PDF171 KB

Associated Products: KFD2-ST2-Ex1.LB

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa

Function: KFD2-ST2-Ex1.LB

This isolated barrier is used for intrinsic safety applications. It transfers digital signals (NAMUR sensors/mechanical contacts) from a hazardous area to a safe area.

The proximity sensor or switch controls an active transistor output per channel for the safe area load. The normal output state is reversed using switch S1. Switch S2 allows output II to be switched between a signal output and an error message output. Switch S3 enables or disables line fault detection of the field circuit.

During an error condition, the transistors revert to their de-energized state and LEDs indicate the fault according to NAMUR NE44.

A unique collective error messaging feature is available when used with the Power Rail system.