Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KFD2-ST3-Ex2
Not available for purchase
Not available for purchase

Switch Amplifier KFD2-ST2-Ex2

KFD2-ST2-Ex2
  • 2-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • Active transistor output
  • Line fault detection (LFD)
  • Reversible mode of operation
  • Up to SIL 2 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-ST2-Ex2

General specifications
Signal typeDigital Input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 50 mA
Input
Connection sidefield side
Connectionterminals 1+, 2+, 3-; 4+, 5+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I > 6 mA
Output
Connection sidecontrol side
Connectionoutput I: terminals 7+ ; output II: terminals 9+
Signal level1-signal: (L+) - 3.5 V (100 mA, short-circuit protected)
0-signal: switched off (off-state current ≤ 10 µA)
Output I, IIsignal ; electronic output, active
Collective error messagePower Rail
Transfer characteristics
Switching frequency≤ 5 kHz
Galvanic isolation
Input/Outputreinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms
Input/power supplyreinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms
Output/power supplynot available , common pole terminal 14+
Input/inputnot available
Output/Outputnot available , common pole terminal 14+
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Galvanic isolationIEC 62103:2003
Electromagnetic compatibilityNE 21:2004
Degree of protectionIEC 60529:2001
InputEN 60947-5-6:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificatePTB 00 ATEX 2035
MarkingEx-Hexagon II (1) G [Ex ia] IIC
Ex-Hexagon II (1) D [Ex ia] IIIC
InputEx ia IIC, Ex ia IIIC
Voltage10.5 V
Current13 mA
Power34 mW (linear characteristic)
Supply
Maximum safe voltage40 V DC (Attention! The rated voltage can be lower.)
Output
Maximum safe voltage40 V DC (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000
International approvals
FM approval
Control drawing116-0035
CSA approval
Control drawing116-0047
IECEx approval
IECEx certificateIECEx PTB 05.0011
IECEx marking[Ex ia] IIC , [Ex ia] I , [Ex ia] IIIC
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-ST2-Ex2

Function

This isolated barrier is used for intrinsic safety applications.

The device transfers digital signals (NAMUR sensors or dry contacts) from a hazardous area to a safe area.

A proximity sensor or switch controls an active transistor output for the safe area load. The output changes state when the input signal changes state.

The output state can be reversed using switches S1 and S2. Switch S3 enables or disables line fault detection of the field circuit.

During an error condition, the transistor reverts to its de-energized state.

A fault is signalized by LEDs acc. to NAMUR NE44 and a separate collective error message output.

Product Documentation: KFD2-ST2-Ex2

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-ST2-Ex2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ63 KB

Approvals: KFD2-ST2-Ex2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia SIMTARS Group IANZEx 12.2011ALLPDF310 KB
Europe PTB ATEX Category (1) GDPTB 00 ATEX 2035ALLPDF947 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XALLPDF1999 KB
PTB Group II Group I IECEx Certificate of ConformityIECEx PTB 05.0011ALLLINK---
USA FMCoC 3002773ALLPDF202 KB
Ukraine SERTIS ExSC 21.0646 XALLPDF12351 KB
exida Functional Safety AssessmentP+F 01/09-02D R002ALLPDF154 KB
Control Drawings
Control drawing FM / Control drawing FM   ALLPDF130 KB
Control drawing CSA / Control drawing CSA   ALLPDF159 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0030CALLPDF59 KB

Associated Products: KFD2-ST2-Ex2

Matching System Components

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
1-channel, Dry contact input, For line fault detection (LFD)pa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.