Serviceline Industrial Sensors
Serviceline Explosion Protection

Glass fiber optic LME 18-2,3-3,0-K5

LME 18-2,3-3,0-K5
  • Sturdy metallic version
  • Chemical-resistant
  • M8 x 1 thread

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LME 18-2,3-3,0-K5

Product Description
Glass fiber optic - thru-beam with metal covering
General specifications
Fiber optic length3000 mm
Fiber optic diameter5.3 mm
Adapter form18
End piecethread
Bending radiusmin. 20 mm
Fiber bundle diameter2.3 mm
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-50 ... 200 °C (-58 ... 392 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP40
Material
Optical faceglass
Sheathingmetal
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPBT
Extraction force120 N
Fiber optic amplifiers
Device seriesVL18LL
VariKont M

Documents: LME 18-2,3-3,0-K5

Technical informationLanguageFile TypeFile Size
Fiber optics for VL18LL fiber optic amplifierENGPDF211 KB
Lichtleiter für Lichtleitergerät VL18LLGERPDF212 KB