Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Glass fiber optic - diffuse with metal covering |
General specifications | ||
---|---|---|
Fiber optic length | 500 mm | |
Fiber optic diameter | 5.3 mm | |
Adapter form | 18 | |
End piece | Cylindrical | |
Bending radius | min. 20 mm | |
Fiber bundle diameter | 1.1 mm | |
Fiber configuration | optical seperated | |
Opening angle | 68 ° | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) -50 ... 200 °C (-58 ... 392 °F) |
|
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP40 | |
Material | ||
Optical face | glass | |
Sheathing | metal | |
Core | Glass fiber | |
End piece | Stainless steel 1.4305 / AISI 303 | |
Adapter | PBT | |
Extraction force | 120 N | |
Fiber optic amplifiers | ||
Device series | VL18LL VariKont M |
System | Classcode |
---|---|
ECLASS 13.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 11.0 | 27273606 |
ECLASS 10.0.1 | 27273606 |
ECLASS 9.0 | 27273606 |
ECLASS 8.0 | 27279208 |
ECLASS 5.1 | 27279208 |
ETIM 9.0 | EC001476 |
ETIM 8.0 | EC001476 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC001476 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Fiber optics for VL18LL fiber optic amplifier | ENG | 211 KB |