Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Glass fiber optic LHE 00-1,1-1,0-10C1,5

LHE 00-1,1-1,0-10C1,5
  • Chemical-resistant
  • High temperature rated to 180 °C
  • High flexible

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LHE 00-1,1-1,0-10C1,5

Product Description
Glass fiber optic - thru-beam with silicon covering
General specifications
Detection rangeSU18: 195 mm
SU18/35: 710 mm
SU19: 195 mm
Fiber optic length1000 mm
Fiber optic diameter3 mm
Adapter form00
End pieceCylindrical
Bending radius4 mm static
8 mm 250.000 cylces dynamic
Fiber bundle diameter1.1 mm
Opening angleapprox. 68 °
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Mechanical specifications
Material
Optical faceglass
Sheathingsilicone
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterStainless steel
Extraction force50 N
General information
Scope of deliveryFiber optic cables packaged individually
Fiber optic amplifiers
Device seriesSU18 ; SU18/35 ; SU19

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LHE 00-1,1-1,0-10C1,5

Product Documentation: LHE 00-1,1-1,0-10C1,5

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting notice plastic fibre opticsENGPDF44 KB