Serviceline Industrial Sensors
Serviceline Explosion Protection

Glass fiber optic LCR 04-1,6-1,0-G(M6x12)

LCR 04-1,6-1,0-G(M6x12)
  • Thread M6

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LCR 04-1,6-1,0-G(M6x12)

Product Description
Glass fiber optic - diffuse with PVC covering
General specifications
Fiber optic length1000 mm
Fiber optic diameter3.6 mm
Adapter form04
End piecethread
Bending radiusmin. 15 mm
Fiber bundle diameter1.8 mm
optical face: 2.5 mm2
Fiber configurationoptical seperated
Angle of divergenceapprox. 69 °
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-20 ... 85 °C (-4 ... 185 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Material
Optical faceglass
SheathingPVC
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPVC
Extraction forceat probe at 20°C: 120 N
Fiber optic amplifiers
Device seriesMLV41-LL

Documents: LCR 04-1,6-1,0-G(M6x12)

Product informationLanguageFile TypeFile Size
Product information - Fiber optic sensors and fiber optic cables - Sense with simplicityENGPDF2933 KB
Produktinformation - Lichtleitersensoren und Lichtleiter - Endlich KlarheitGERPDF2554 KB