Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Glass fiber optic LMR 02-1,9-2,5-W C10

LMR 02-1,9-2,5-W C10

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LMR 02-1,9-2,5-W C10

Product Description
Glass fiber optic - diffuse with metal covering
General specifications
Fiber optic length2500 mm
Fiber optic diameter6.8 mm
Adapter form02
End pieceCylindrical right angle
Bending radiusmin. 20 mm
Fiber bundle diameter1.9 mm
optical face: 2.8 mm2
Fiber configurationoptical seperated
Opening angleapprox. 68 °
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 130 °C (-4 ... 266 °F) [Adapter]
-50 ... 200 °C (-58 ... 392 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP40
Material
Optical faceglass
Sheathingmetal
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPA6.6 + 1.4305
Extraction forceat probe at 20°C: 120 N
Fiber optic amplifiers
Device seriesKSU-LL

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LMR 02-1,9-2,5-W C10