Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Power Rail PR-05

PR-05
  • Alternative power supply
  • Nominal current 4 A
  • Simple installation
  • Standard length 50 cm, can be shortened to any length in 4 cm steps
  • Terminating insulation by end cap, included in the delivery package
  • With 2 leads for power supply, 2 leads for bus connections and 1 lead for centralised error messages or HART signal transfer (with RPI-system)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PR-05

Product Description
Power Rail with grid, 5 leads
Electrical specifications
Rated voltage24 V DC
Rated current4 A
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC002542
UNSPSC 12.139121004

Details: PR-05

Function

The Power Rail is a simple plastic insert for the DIN mounting rail according to EN 60715. It solves all of the power supply wiring problems involved when mounting terminal blocks.

A wide range of isolators is available. These are supplied with auxiliary power by simply snapping them onto the Power Rail. The power supply to the 2 Power Rail leads is achieved either by means of a power supply module, or via the terminal blocks of a termination board.

By comparison, the isolator power supply connections are only suitable for the supply of the individual modules. They are not suitable for the supply of the Power Rail or to further conduct the Power Rail voltage.

On the PR-05 Power Rail, 2 additional poles are available for the bus connection of the isolators.

The Power Rail is supplied in 50 cm sections. It can be cut every 4 cm along its length, at the positions indicated, to suit individual requirements. Gold plated contacts are provided to ensure secure electrical contact.

Please use the standard type UPR-05 for new systems.

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.