Serviceline Industrial Sensors
Serviceline Explosion Protection

Power Supply KFA6-STR-1.24.500

KFA6-STR-1.24.500
  • 115/230 V AC supply
  • Output 24 V DC, 500 mA
  • Electronic short circuit protection
  • Power Rail connection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFA6-STR-1.24.500

Product Description
Power supply, 24 V, 500 mA
Supply
Connectionterminals 14, 15
Rated voltage90 ... 253 V AC , 48 ... 63 Hz
Fusingback-up fuse :
B characteristic: 16 A
B characteristic: 10 A
B characteristic: 6 A
Power dissipation2.5 W
Output
ConnectionPower Rail or terminals 7+, 8-
Current500 mA at 60 °C (140 °F) , permanent short-circuit protection (electronic)
Output rated operating currentmax. 500 mA
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 55022:2010 , EN 61000-4-2:2009 , EN 61000-4-3:2006+A1:2008 , EN 61000-4-4:2012 , EN 61000-4-5:2014 , EN 61000-4-6:2014 , EN 61000-4-11:2004 , EN 61000-6-2:2005+AC:2005 , EN 61000-6-3:2007+A1:2011
Low voltage
Directive 2014/35/EUEN 60950-1:2006+A1:2010+A2:2013
Conformity
Insulation coordinationEN 50178
Galvanic isolationEN 50178
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 140 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001

Classifications

SystemClasscode
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC002542
UNSPSC 12.139121004

Documents: KFA6-STR-1.24.500

ManualsLanguageFile TypeFile Size
ManualENGPDF3524 KB
HandbuchGERPDF3557 KB

CAD+CAE: KFA6-STR-1.24.500

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS---
3-D model in STP format / 3-D-Modell im STP-FormatSTP2510 KB
CAD Portal / CAD PortalLINK---
EPLAN
EPLAN macro EDZ / EPLAN Makro EDZEDZ55 KB

Approvals+Certificates: KFA6-STR-1.24.500

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3225PDF312 KB
Certificates
Kazakhstan Russia Belarus Pepperl+Fuchs Declaration of Conformity Low Voltage DirectiveRU D-DE.AA71.B.00184PDF1404 KB

Associated Products: KFA6-STR-1.24.500

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces bluepa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa

Function: KFA6-STR-1.24.500

This regulated power supply provides 24 V DC, at 500 mA. The KFA6-STR-1.24.500 features removable terminals and mounts directly on the Power Rail. This allows usage as Power Rail supply as well as stand alone power supply.