Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description | ||
---|---|---|
NAMUR Resistor Network |
Supply | ||
---|---|---|
Rated voltage | max. 20 V DC | |
Electrical specifications | ||
Resistor | 1.5 kΩ/0.6 W 10 kΩ/0.6 W |
|
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Core cross-section | max. 1.5 mm2 | |
Cable | 0.75 mm2 x 150 mm | |
Mass | approx. 20 g | |
Dimensions | ∅15.5 x 35 mm (0.61 x 1.38 inch) | |
Data for application in connection with hazardous areas | ||
Certificate | DOC-0053 , see instruction manuals | |
Temperature class | T5 | |
Voltage | 20 V | |
Power | 0.6 W | |
Ambient temperature | 60 °C (140 °F) | |
Internal capacitance | 0 F | |
Internal inductance | 0 H | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Instruction leaflets | Language | File Type | File Size |
---|---|---|---|
Operating instructions F-NR*-Ex1 / Betriebsanleitung F-NR*-Ex1 | ALL | 69 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
Declaration of Conformity Simple Apparatus / Konformitätserklärung Einfaches Betriebsmittel | DOC-0053 | 47 KB | |
Certificates | |||
EAC NANIO "CCVE" EAC TP TC 012/2011 | TC RU C-DE.AA87.B.00210 | 1396 KB |
The NAMUR Resistor Network is used to monitor lead breakage and short circuit detection in switch amplifier circuits controlled by mechanical contacts.
The component is installed directly to the control contact or inside its terminal box.
The component can be used with all switch amplifiers featuring line fault detection.