Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Stationary read device ODT-MAC421-LD-RD-MC

ODT-MAC421-LD-RD-MC
  • 10 m/s motion speed
  • 30 scans per second
  • All common 1-D or 2-D codes can be read
  • Integrated error image memory
  • Code quality index output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ODT-MAC421-LD-RD-MC

Product Description
Stationary multicode read device for all common 1-D, 2-D and Pharmacodes at speeds of 10 m/s, angled line-of-sight, VGA resolution, Ethernet
General specifications
Light typeIntegrated LED lightning (red)
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence< 1.5 mrad
Maximum optical power output0.5 mW
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock, Pharmacode
Read distance100 mm
Depth of focus± 5 mm
Reading field50 mm x 30 mm
Evaluation frequencymax. 30 Hz
Target velocitytriggered max. 10 m/s
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
Indicators/operating means
LED indicationfor good/poor reading , Trigger , LAN
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
No-load supply currentmax. 250 mA
Power consumption6 W
Interface
Physical Ethernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Input currentapprox. 5 mA at 24 V DC
Cable lengthmax. 30 m
Output
Number/Type2 electronic outputs, PNP
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Cable lengthmax. 30 m
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 61326-1 , EN 61000-6-4
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP65
Connection8-pin, M12x1 connector, standard (supply+IO) 5-pin, M12x1 socket, standard (IO) 4-pin, M12x1 socket, standard (LAN)
Material
Housingpowder coated diecast zinc
Massapprox. 760 g
Dimensions
Height60 mm
Width60 mm
Depth120 mm

Classifications

SystemClasscode
ECLASS 13.027280103
ECLASS 12.027280103
ECLASS 11.027280103
ECLASS 10.0.127280103
ECLASS 9.027280103
ECLASS 8.027280103
ECLASS 5.127280103
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: ODT-MAC421-LD-RD-MC

Product Documentation: ODT-MAC421-LD-RD-MC

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - ODT-MAC421-LD-WH-MCENGPDF1407 KB
Manuals
Manual ODT-MAC400-*-MC/MAC401-*-MC/MAC403-*-MCENGPDF6115 KB

Design / Simulation: ODT-MAC421-LD-RD-MC

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2842 KB

Associated Products: ODT-MAC421-LD-RD-MC

Accessories
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Male cordset single-ended M12 straight A-coded, 5-pin, PUR cable grey, shieldedfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.