Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
BA SLP
Product Description |
laser alignment aid for safety light grids series SLP |
General specifications |
Light source | laser diode |
Light type | red |
Laser nominal ratings | |
| Note | LASER LIGHT , DO NOT STARE INTO BEAM |
| Laser class | 2 |
| Wave length | 650 nm |
| Beam divergence | < 1.5 mrad |
| Maximum optical power output | < 1 mW |
Electrical specifications |
Operating voltage | 3 V DC battery: 2 AAA-size batteries (not included with delivery) |
Compliance with standards and directives |
Standard conformity | |
| Laser class | IEC 60825-1:2007 |
Ambient conditions |
Operating temperature | 0 ... 40 °C (32 ... 104 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Housing length L | 131 mm |
Degree of protection | IP20 |
Material | Holder: aluminum |
| Housing | PA 6 |
Mass | 185 g |
Dimensions | |
| Length | 131 mm |
Suitable series |
Safety Series | SLP |
Classifications
System | Classcode |
ECLASS 13.0 | 27273607 |
ECLASS 12.0 | 27273607 |
ECLASS 11.0 | 27273607 |
ECLASS 10.0.1 | 27273607 |
ECLASS 9.0 | 27273607 |
ECLASS 8.0 | 27279210 |
ECLASS 5.1 | 27279210 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153017 |
Details:
BA SLP
Product Documentation:
BA SLP