Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
UC SLP/SLC
Product Description |
Floor stand for all series SLP/SLC devices |
Ambient conditions |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Material | Metal sheet (steel), powder coated yellow |
Dimensions | |
| Height | 1186 mm |
Mounting | Mounting accessories included |
Suitable series |
Safety Series | SLP / SLC |
Classifications
System | Classcode |
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Details:
UC SLP/SLC