Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

SMART Transmitter Power Supply KFD2-STC3-Ex1

KFD2-STC3-Ex1
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • 2-wire SMART transmitter
  • Output 4 mA ... 20 mA
  • SMART capable up to 40 kHz (-1dB)
  • Suitable for Honeywell DE protocol
  • Terminals with test points

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-STC3-Ex1

Product Description
Output 4 ... 20 mA
General specifications
Signal typeAnalog input
Supply
ConnectionPower Rail or terminals 7+, 8-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation≤ 1.6 W
Power consumption≤ 2 W
Interface
ProtocolHoneywell DE
Input
Connection sidefield side
Connectionterminals 1+, 3-
Input signal4 ... 20 mA
Available voltageapprox. 17 V at 4 ... 20 mA
Output
Connection sidecontrol side
Connectionterminals 9+, 10-, 11+
Output signal4 ... 20 mA , max. load 1000 Ω , for HART ≥ 230 Ω, Honeywell DE 230 ... 280 Ω (transmitter and communicator dependent)
Ripple≤ 0.05 % of output signal range
Transfer characteristics
Deviation≤ 0.05 % of output signal range (current output), ≤ 10 µA at 20 °C (68 °F)
Influence of ambient temperature≤ 20 ppm/K
Frequency rangefield side into the control side: bandwidth with 1 mApp signal 0 ... 40 kHz (-1 dB); 0 ... 50 kHz (-6 dB)
safe area to hazardous area: bandwidth with 250 mVpp signal 2 Hz ... 40 kHz (-1 dB); 1 Hz ... 50 kHz (-6 dB)
Rise time10 µs
Galvanic isolation
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 115 x 115 mm (0.8 x 4.5 x 4.5 inch) , housing type B1
Height115 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 01 ATEX 7369
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Input[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Voltage25.2 V DC
Current93 mA
Power587 mW
Supply
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
CertificateBASEEFA 09 ATEX 0218X
MarkingEx-Hexagon II 3G Ex nA II T4 Gc [device in zone 2]
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approval
Control drawing116-0173 (cULus)
IECEx approval
IECEx certificateIECEx BAS 06.0088
IECEx BAS 09.0102X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex nA IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-STC3-Ex1

Function

This isolated barrier is used for intrinsic safety applications. It provides a 2-wire SMART transmitter with power in a hazardous area and transfers the analog signal to the safe area as an isolated current source.

Digital signals up to 40 kHz may be superimposed on the analog values in the hazardous or safe area and are transferred bi-directionally.

Sockets for the connection of a HART communicator are integrated into the terminals of the device.

Product Documentation: KFD2-STC3-Ex1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-STC3-Ex1

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP450 KB
CAD 3-D / CAD 3-DALLSTP105 KB

Approvals: KFD2-STC3-Ex1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa IECEx Certificate of ConformityIECEx BAS 06.0088ALLLINK---
Baseefa IECEx Certificate of ConformityIECEx BAS 09.0102XALLLINK---
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
Europe Baseefa ATEX Category 3 GBaseefa 09 ATEX 0218XALLPDF1952 KB
Europe Baseefa Group I (M1) ATEX Category (1) GDBAS 01 ATEX 7369ALLPDF2968 KB
India PESO (India) CCOEA/P/HQ/KA/104/5865 (P506128)ALLPDF101 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20140902 - E106378 RepRef 20011030ALLPDF429 KB
USA ULE106378 UL (QUZW)ALLLINK---
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF1092 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0365GALLPDF82 KB

Associated Products: KFD2-STC3-Ex1

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.