Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | Power Rail or terminals +, -, FE | |
Rated voltage | 20 ... 35 V DC | |
Ripple | ≤ 10 % | |
Rated current | 138 mA ... 84 mA (without load) | |
Power dissipation | 3 W | |
Fieldbus connection | ||
PROFIBUS PA | ||
Terminating impedance | 100 Ω integrated | |
PROFIBUS DP | 1 RS-485 interface | |
Connection | 9-pin Sub-D socket | |
Baud rate | 45.45 kBit/s ... 12 MBit/s | |
Protocol | PROFIBUS DP V1 | |
Connection to power link | ||
Connection | Power Rail or terminals CH1+, CH2+, CH3+ or CH4+ at 28+; CH1-, CH2-, CH3- or CH4- at 29- of KLD2-PL1.PA Power Rail or terminals CH1+, CH2+, CH3+ or CH4+ at 40+; CH1-, CH2-, CH3- or CH4- at 41- of KLD2-PL-Ex1.PA |
|
Baud rate | 31.25 kBit/s | |
Galvanic isolation | ||
CH/PROFIBUS DP | functional insulation, rated insulation voltage 50 Veff | |
PROFIBUS DP/Supply | functional insulation, rated insulation voltage 50 Veff | |
All circuits/FE | functional insulation, rated insulation voltage 50 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | EN 50170/2 | |
Climatic conditions | IEC 60721 | |
Ambient conditions | ||
Classification | 3K3 | |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 75 % | |
Pollution degree | max. 2, according to IEC 60664 | |
Mechanical specifications | ||
Connection type | Terminals | |
Core cross-section | up to 2.5 mm2 | |
Housing | 60 mm x 115 mm x 107 mm | |
Degree of protection | IP20 | |
Mass | 600 g | |
Mounting | DIN rail mounting | |
Data for application in connection with hazardous areas | ||
Connection to power link | connection to the data interface CH of KLD2-PL-Ex1.PA (conf. TÜV 00 ATEX 1531 X) connection to the data interface CH of KLD2-PL-1.PA (conf. TÜV 00 ATEX 1788 X) |
|
Statement of conformity | TÜV 02 ATEX 1819 X , observe statement of conformity | |
Group, category, type of protection, temperature class | II 3G EEx nA II T4 | |
Directive conformity | ||
Directive 94/9/EC | EN 50021 |
System | Classcode |
---|---|
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242610 |
ETIM 9.0 | EC001600 |
ETIM 8.0 | EC001600 |
ETIM 7.0 | EC001600 |
ETIM 6.0 | EC001600 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Operating instructions Segment coupler | ENG | 1186 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
GSD converter for transparent gateways / GSD-Konverter für transparente Gateways | V1.3 | ZIP | 793 KB |