Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IQC21-10
Product Description |
Data carrier |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 26 kBit/s |
Memory |
Chip Type | I-CODE SLIX (NXP) |
EEPROM | 896 Bit |
UID | 64 Bit |
Memory organization | 4 bytes/block |
Read cycles | unlimited |
Write cycles | > 100000 |
Data retention period | 50 years at 55 °C (131 °F) |
Directive conformity |
Radio equipment | |
| Directive 2014/53/EU | EN 300330 |
RoHS | |
| Directive 2011/65/EU (RoHS) | EN 50581 |
Standard conformity |
Degree of protection | EN 60529 |
RFID | ISO/IEC 15693-1 ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Material | |
| Housing | PBT |
| Encapsulation compound | CY 221/HY 2966 |
Construction type | Cylindrical |
Approvals+Certificates:
IQC21-10
Associated Products:
IQC21-10
Accessory of |
|
|
|
HF read/write head, ISO 15693, for IDENTControlfa |
|
|
|
|
HF read/write head, ISO 15693, for IDENTControlfa |
|
|
|
|
HF read/write head, ISO 15693, for IDENTControlfa |
|
|
|
|
HF read/write head, ISO 15693, for IDENTControlfa |
|
|
|
|
HF read/write head, ISO 15693, for IDENTControlfa |
|
|
|
|
HF read/write head, ISO 15693, for IDENTControlfa |
|
|
|
|
HF read/write station with IO-Link in accordance with ISO 15693fa |
|
|
|
|
HF R/W system, ISO 15693fa |
|
|
|
|
HF read/write station with IO-Link in accordance with ISO 15693fa |
|
|
|
|
HF R/W system, ISO 15693fa |
|
|
|
|
HF read/write station with IO-Link in accordance with ISO 15693fa |
|
|
|
|
HF R/W system, ISO 15693fa |
|