Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier |
General specifications | ||
---|---|---|
Operating frequency | 13.56 MHz | |
Transfer rate | 26 kBit/s | |
Memory | ||
Chip Type | I-CODE SLI (NXP) | |
EEPROM | 896 Bit | |
UID | 64 Bit | |
Memory organization | 4 bytes/block | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 50 years | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 300330 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-1 ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 50 °C (-13 ... 122 °F) | |
Storage temperature | -25 ... 50 °C (-13 ... 122 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Housing | ABS + Epoxy | |
Installation | ||
On metal | yes | |
In air | yes | |
Dimensions | ||
Height | 3 mm | |
Width | 25 mm | |
Length | 65 mm | |
Construction type | Rectangular type | |
Note | Packaging unit, 10-piece |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5403 | ALL | 107 KB | |
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB |