Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

RFID Transponder IUC76-34-M-FR2

IUC76-34-M-FR2
  • Operating frequency: 902 MHz ... 928 MHz
  • Complies with EPC Gen2 (ISO/IEC 18000-63)
  • Sturdy housing, suitable for rough industrial use
  • Optimized for mounting on metal

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IUC76-34-M-FR2

Product Description
Data carrier
General specifications
Operating frequency902 ... 928 MHz
Polarizationlinear
Memory
Chip TypeHiggs-3 (Alien)
Memory Bank 00 (Reserved)64 Bit
Memory Bank 01 (EPC/UII)96 ... 480 Bit
Memory Bank 10 (TID)96 Bit
Memory Bank 11 (User memory)512 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years
Standard conformity
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Degree of protectionIP68
Material
HousingPA 6
Installation
On metalyes
Mass7 g
Dimensions
Height6 mm
Diameter34 mm
Construction typeCylindrical

Classifications

SystemClasscode
ECLASS 13.027280402
ECLASS 12.027280402
ECLASS 11.027280402
ECLASS 10.0.127280402
ECLASS 9.027280402
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002996
ETIM 8.0EC002996
ETIM 7.0EC002996
ETIM 6.0EC002996
ETIM 5.0EC002996
UNSPSC 12.143211710

Details: IUC76-34-M-FR2

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …