Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IQC24-50F 10pcs
Product Description |
Data carrier |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 26 kBit/s |
Memory |
Chip Type | my-d SRF 55V10P (Infineon) |
EEPROM | 992 Byte |
UID | 64 Bit |
Memory organization | 4 bytes/block |
Read cycles | unlimited |
Write cycles | > 100000 |
Data retention period | 10 years at 55 °C (131 °F) |
Directive conformity |
Radio equipment | |
| Directive 2014/53/EU | EN 300330 |
RoHS | |
| Directive 2011/65/EU (RoHS) | IEC/EN 63000 |
Standard conformity |
Degree of protection | EN 60529 |
RFID | ISO/IEC 15693-1 ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
Ambient conditions |
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Climatic conditions | 100 % non-condensing |
Mechanical specifications |
Degree of protection | IP68 |
Material | |
| Housing | ABS |
Installation | |
| In air | yes |
Mass | 25 g |
Dimensions | |
| Height | 6.4 mm |
| Width | 51.5 mm |
| Length | 51.5 mm |
Construction type | Rectangular type |
Note | Packaging unit, 10-piece |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
IQC24-50F 10pcs
Approvals:
IQC24-50F 10pcs
Associated Products:
IQC24-50F 10pcs
Accessories |
|
|
|
Spacers for code/data carrierfa |
|