Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

RFID Transponder IUC82-23L50-M-FR1 500pcs

IUC82-23L50-M-FR1 500pcs
  • Operating frequency 865 … 868 MHz
  • Complies with EPC Gen2 (ISO/IEC 18000-63)
  • Robust, adhesive plastic label
  • Optimized for mounting on metal

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of IUC82-23L50-M-FR1 500pcs

Product Description
Data carrier
General specifications
Operating frequency865 ... 868 MHz
Polarizationlinear
Memory
Chip TypeUCODE 7xm-2k (NXP)
Memory Bank 00 (Reserved)64 Bit
Memory Bank 01 (EPC/UII)448 Bit
Memory Bank 10 (TID)96 Bit
Memory Bank 11 (User memory)2048 Bit
Read cyclesunlimited
Write cycles100000
Data retention period50 years
Directive conformity
Electromagnetic compatibility
R&TTE Directive 1995/5/ECEN 302208-2:2011 V1.4.1
Standard conformity
Electromagnetic compatibilityEN 302208-2:2011 V1.4.1
Degree of protectionEN 60529:2000
RFIDISO/IEC 18000-63:2013
Ambient conditions
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
Storage temperature-30 ... 85 °C (-22 ... 185 °F)
Mechanical specifications
Degree of protectionIP67
InstallationAdhesive
On metalyes
Mass1 g
Construction typeLabel
NotePackaging unit, 500 pcs. on a roll

Approvals+Certificates: IUC82-23L50-M-FR1 500pcs

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-4047PDF219 KB
Visit the RFID Hub

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …