Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description | ||
---|---|---|
HF read/write head, ISO 15693, for IDENTControl |
General specifications | ||
---|---|---|
Operating frequency | 13.56 MHz | |
Transfer rate | 26 kBit/s | |
Sensing range | ||
Read distance | 0 ... 55 mm | |
Write distance | 0 ... 55 mm | |
Width | max. 45 mm | |
UL File Number | E87056 | |
Functional safety related parameters | ||
MTTFd | 770 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Power consumption | ≤ 1.3 W | |
Supply | from the IDENTControl | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 300330 EN 62368-1 EN 50364 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
|
Approvals and certificates | ||
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. |
|
IC approval | This device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. |
|
KCC approval | KCC-CRI-PF1-IQH1-F61-V1 | |
MIC approval | AC-14012 | |
NCC approval | CCAM15LP0270T0 | |
Radio approval | USA: FCC IREIQH1-F61-V1 Canada: 7037A-IQH1F61V1 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Housing length | 80 mm | |
Housing width | 28 mm | |
Housing height | 12 mm | |
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | ABS | |
Encapsulation compound | WEVO 403FL/300 | |
Installation | ||
Distance between two heads | Multiplex on: ≥ 100 mm Multiplex off: ≥ 150 mm |
|
Mass | approx. 60 g | |
Cable length | 20 cm |
System | Classcode |
---|---|
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB | |
Handbuch Schreib- und Leseabstände und Vorbeifahrgeschwindigkeiten RFID | GER | 3642 KB | |
Instruction manuals | |||
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 75 KB | |
Application report | |||
Application Report - Automatic Recording and Ordering in the Kanban System | ENG | 209 KB | |
Applikationsbericht - Automatische Erfassung und Bestellung im Kanban | GER | 211 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model / 3-D-Modell | STP | 201 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN macro P+F.IQH1-F61-V1 / EPLAN-Makro P+F.IQH1-F61-V1 | EDZ | 50 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-1864C | 109 KB | |
Certificates | |||
Australia | ACMA Supplier's declaration of conformity | 326 KB | |
Japan Radio Approval | CERT-3127 | 243 KB | |
Korea | KCC-CRI-PF1-IQH1-F61-V1 | 176 KB | |
Russia EAC TP TC 020/2011 | CERT-6075 | 347 KB | |
Taiwan Radio Approval | CCAM15LP0270T0 | 132 KB | |
US CA UL | E87056 | LINK | --- |
USA FCC Approval | IREIQH1-F61-V1 | 64 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|