Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

Not available for purchase
Not available for purchase

Pad-Ex® 01 P8 Tablet Computer PAD-EX01P8-D2NAMC0508256W2D000

PAD-EX01P8-D2NAMC0508256W2D000
  • Capacitive multitouch screen
  • 1-D/2-D barcode scanner
  • 5 MP camera with autofocus and LED flash
  • Outstanding wireless connectivity
  • Intel Wireless AC9260
  • Bluetooth® 5.0
  • 11.6 inch widescreen display
  • Can be used in sunlight
  • Windows® 10 Pro
  • 802.11 a/b/g/n/ac
  • Eighth-generation Intel® Core™ processor
  • Accessories and peripheral devices allow a wider range of applications
  • Global certificates - a common platform

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PAD-EX01P8-D2NAMC0508256W2D000

Product Description
Pad-Ex 01 D2 (DIV 2), with camera, i5 processor, 8 GB RAM, 256 GB SSD, Windows 10, 1-D/2-D barcode scanner
Hardware
ProcessorIntel Broadwell i5 (8250 U)
Working memoryRAM 8 GByte
Camera
Front camera2 MP
Main camera5 MP Autofocus
Scanner1-D/2-D barcode scanner
Internal data memory256 GByte
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal29.5 cm (11.6 ")
Aspect ratio16:9
Resolution1920x1080 (Full HD)
Brightness1000 cd/m2 (nit)
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 43.8 WH 11.1 V 3950 mAh
Communication
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.0
Software
Operating systemWindows® 10 Pro (64 Bit)
LanguagesGerman, English (default)
Ambient conditions
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
Mass1200 g
DimensionsH x W x D 192 mm x 298 mm x 20 mm
International approvals
SGS approval
SGS certificateSGSNA/20/SUW/00020X
Approved forClass I, II, III, Division 2, GRPS A-G, T4, T135 °C
Class I, Zone 2, Group IIC T4
General information
Scope of deliveryPad-Ex®
AC Adaptor
Charging cable
Dock Connector with Pass-Through
Hand strap
Documentation

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: PAD-EX01P8-D2NAMC0508256W2D000

Informative Literature: PAD-EX01P8-D2NAMC0508256W2D000

Language Selection:
LiteratureLanguageFile TypeFile Size
Twopager Pad-Ex 01ENGPDF167 KB

Product Documentation: PAD-EX01P8-D2NAMC0508256W2D000

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety Note / SicherheitshinweisALLPDF2131 KB

Approvals: PAD-EX01P8-D2NAMC0508256W2D000

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
SGS CertificateSGSNA/20/SUW/00020XALLPDF838 KB

Associated Products: PAD-EX01P8-D2NAMC0508256W2D000

Accessories
Vehicle dock for Pad-Ex 01 DZ2, D2pa
Charger for BP P01 HC and BP P01 SCpa
Shoulder strap for Pad-Ex 01 DZ2, D2pa
X-strap for Pad-Ex 01 DZ2, D2pa
Stylus pen with fiber tip and coiled cablepa
Hand strap for Pad-Ex 01 DZ2, D2pa
Power Supply (AC Adapter with AC Power Cord EU) for Pad-Ex 01 D2, DZ2pa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!