Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PAD-EX01P8DZ2EURC0508256LTENCH
Product Description |
Pad-Ex 01 DZ2 (DIV 2 and Zone 2/22), GPS/LTE, with camera, i5 processor, 8 GB RAM, 256 GB SSD, Windows 10, without charger |
Hardware |
Processor | Intel Broadwell i5 (8250 U) |
Working memory | RAM 8 GByte |
Camera | |
| Front camera | 2 MP |
| Main camera | 5 MP Autofocus |
Internal data memory | 256 GByte |
Sensors | Acceleration sensor, gyroscope and e-compass, light sensor |
Indicators/operating means |
Display | Can be operated while wearing gloves |
| Touchscreen technology | Capacitive multitouch |
| Type | TFT, LCD |
| Screen diagonal | 29.5 cm (11.6 ") |
| Aspect ratio | 16:9 |
| Resolution | 1920x1080 (Full HD) |
| Brightness | 1000 cd/m2 (nit) |
| Colors | 16 Mio. |
Electrical specifications |
Battery type | Li-Ion battery 43.8 WH 11.1 V 3950 mAh |
Communication |
WLAN | 802.11 a/b/g/n/ac (2.4 GHz + 5 GHz) |
Bluetooth | Bluetooth® 5.0 |
GPS sensor | GPS, Glonass, Beidou, Galileo |
USB | 2x USB 3.0 (Type-A) |
SIM card | 1 x standard SIM |
Software |
Operating system | Windows® 10 Pro (64 Bit) |
Languages | German, English (default) |
Ambient conditions |
Ambient temperature | -10 ... 55 °C (14 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP64 |
Mass | 1200 g |
Dimensions | H x W x D 192 mm x 298 mm x 20 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| Certificate of conformity | EPS 16 ATEX 1 163 X |
| ATEX marking | II 3G Ex ic IIC T4 Gc II 3D Ex ic IIIB T135°C Dc |
International approvals |
SGS approval | |
| SGS certificate | SGSNA/20/SUW/00020X |
| Approved for | Class I, II, III, Division 2, GRPS A-G, T4, T135 °C Class I, Zone 2, Group IIC T4 |
IECEx approval | |
| IECEx certificate | IECEx EPS 16.0072X |
| IECEx marking | Ex ic IIC T4 Gc Ex ic IIIB T135 °C Dc |
General information |
Scope of delivery | Pad-Ex® Dock Connector with Pass-Through Hand strap Documentation |
Classifications
System | Classcode |
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Details:
PAD-EX01P8DZ2EURC0508256LTENCH
Product Documentation:
PAD-EX01P8DZ2EURC0508256LTENCH
Approvals:
PAD-EX01P8DZ2EURC0508256LTENCH
Associated Products:
PAD-EX01P8DZ2EURC0508256LTENCH
Accessories |
|
|
|
Vehicle dock for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
Charger for BP P01 HC and BP P01 SCpa |
|
|
|
|
Shoulder strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
X-strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
Stylus pen with fiber tip and coiled cablepa |
|
|
|
|
Hand strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
Power Supply (AC Adapter with AC Power Cord EU) for Pad-Ex 01 D2, DZ2pa |
|