Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
Tab-Ex02-DZ2-WIFIEUR-A7-CS00..
Hardware |
Processor | Exynos 7 Octa, 1.6 GHz Octa-core (Cortex®-A53) |
Working memory | RAM 3 GByte |
Camera | |
| Front camera | 5 MP |
| Main camera | 8 MP Autofocus |
| Video recording resolution | Full HD (1920 x 1080 pixels) @ 30 fps |
Optional data memory | Micro SD flash card up to 256 GByte |
Internal data memory | 16 GByte |
Sensors | Acceleration sensor, proximity and ambient light sensor, gyroscope, geomagnetic, Hall sensor, facial recognition |
Indicators/operating means |
Display | Can be operated while wearing gloves |
| Touchscreen technology | Capacitive multitouch |
| Type | TFT, LCD |
| Screen diagonal | 20.31 cm |
| Resolution | 1280 x 800 (WXGA) |
| Brightness | 480 nit |
| Colors | 16 Mio. |
Electrical specifications |
Battery type | Li-Ion battery 16.91 WH 3.8 V 4450 mAh |
Operating duration | up to 11 h |
Communication |
WLAN | 802.11 a/b/g/n/ac (2.4 GHz + 5 GHz) |
Bluetooth | Bluetooth® 4.2 |
GPS sensor | Glonass, Beidou |
USB | USB 2.0 |
Connections | Wi-Fi Direct, NFC, ANT+ |
SIM card | 1 x Nano SIM (4FF) |
Software |
Operating system | Android™ 7 |
Languages | Deutsch English (default) |
Safety | Samsung KNOX 3.2 |
Ambient conditions |
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP64 |
Mass | 575 g |
Dimensions | H x W x D 127.6 mm x 247.7 mm x 9.9 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| Certificate of conformity | EPS 18 ATEX 1 055 X |
| ATEX marking | II 3G Ex ic IIC T5 Gc II 3D Ex ic IIIB T100 °C Dc |
International approvals |
CSA approval | |
| CSA certificate | 70166734 |
| Approved for | Class I, Division 2, Groups A, B, C, D T5 Class I, Zone 2, Group IIC T5 |
IECEx approval | |
| IECEx certificate | IECEx EPS 18.0029X |
| IECEx marking | Ex ic IIC T5 Gc Ex ic IIIB T100 °C Dc |
Classifications
System | Classcode |
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Details:
Tab-Ex02-DZ2-WIFIEUR-A7-CS00..
Associated Products:
Tab-Ex02-DZ2-WIFIEUR-A7-CS00..
Accessories |
|
|
|
Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa |
|
|
|
|
Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa |
|
|
|
|
Belt clip with carabiner for universal usepa |
|